AD7999:  4-Channel, 8-Bit ADC with I2C Compatible Interface in 8-Lead SOT-23

The AD7991/AD7995/AD7999 are 12-/10-/8-bit, low power, successive approximation ADCs with an I2C compatible interface. Each part operates from a single 2.7 V to 5.5 V power supply and ...More

AD7999:  4-Channel, 8-Bit ADC with I2C Compatible Interface in 8-Lead SOT-23

Product Description

The AD7991/AD7995/AD7999 are 12-/10-/8-bit, low power, successive approximation ADCs with an I2C compatible interface. Each part operates from a single 2.7 V to 5.5 V power supply and features a 1 μs conversion time. The track-and-hold amplifier allows each part to handle input frequencies of up to 14 MHz, and a multiplexer allows taking samples from four channels.

Each AD7991/AD7995/AD7999 provides a 2-wire serial interface compatible with I2C interfaces. The AD7991 and AD7995 come in two versions and each version has an individual I2C address. This allows two of the same devices to be connected to the same I2C bus. Both versions support standard, fast, and high speed I2C interface modes. The AD7999 comes in one version.

The AD7991/AD7995/AD7999 normally remain in a shutdown state, powering up only for conversions. The conversion process is controlled by a command mode, during which each I2C read operation initiates a conversion and returns the result over the I2C bus.

When four channels are used as analog inputs, the reference for the part is taken from VDD; this allows the widest dynamic input range to the ADC. Therefore, the analog input range to the ADC is 0 V to VDD. An external reference, applied through the VIN3/VREF input, can also be used with this part.

Product Highlights

  1. Four single-ended analog input channels, or three single-ended analog input channels and one reference input channel.
  2. I2C compatible serial Interface. Standard, Fast and Hs-Modes
  3. Automatic shutdown.
  4. Reference derived from the power supply or external reference.
  5. 8-lead SOT-23 Package.

Applications

  • System Monitoring
  • Battery Powered Systems
  • Data Acquisition
  • Medical Instruments
  • Data Sheet, Rev. 0, 12/07

    Features

    • 12-/10-/8-bit ADC with fast conversion time: 1 μs typical
    • 4 analog input channels/3 analog input channels with reference input
    • Specified for VDD of 2.7 V to 5.5 V
    • Sequencer operation
    • Temperature Range: -40 °C to 125 °C
    • I2C ®-compatible serial interface supports standard, fast, and High-speed modes
    • 2 versions allow 2 I2C addresses
    • Low power consumption
      Shutdown mode: 1 μA max
    • 8-lead SOT-23 package

    Diagrams

    AD7999 Diagram
    Functional Block Diagram for AD7999

    Explore Other Products

    AD7262 - True Differential, Dual, 1 MSPS, 14-Bit/12-Bit, 2-Channel SAR ADC With PGA

    AD7401A - Isolated Sigma-Delta Modulator

    AD7682 - 16-Bit, 4-Channel, 250 kSPS PulSAR® ADC

    AD7949 - 14-Bit, 8-Channel, 250 kSPS PulSAR® ADC

    Subscribe to New Products Feed More
    Pricing, Packaging & Availability

    Help

    Model
    The model number is a specific version of a generic that can be purchased or sampled.

    Status
    Status indicates the current lifecycle of the product. This can be one of 4 stages:
    • Pre-Release: The model has not been released to general production, but samples may be available.
    • Production: The model is currently being produced, and generally available for purchase and sampling.
    • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
    • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
    Package Description
    The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

    For detailed drawings and chemical composition please consult our  Package Site

    Pin Count
    Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

    Temperature Range
    This is the acceptable operating range of the device. The various ranges specified are as follows:
    • Commercial: 0 to +70 degrees Celsius
    • Military : -55 to +125 degrees Celsius
    • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
    • Automotive: -40 to +125 degrees Celsius
    Price
    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    Available Ship Date
    This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.

    RoHS Compliant
    Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    View Sales and Distribution Offices