AD7995: 4-Channel, 10-Bit ADC with I2C Compatible Interface in 8-Lead SOT-23
The AD7991/AD7995/AD7999 are 12-/10-/8-bit, low power, successive approximation ADCs with an I2C®-compatible interface. Each part operates from a single 2.7 V to 5.5 V power supply and ...More
AD7995: 4-Channel, 10-Bit ADC with I2C Compatible Interface in 8-Lead SOT-23
Product Description
The AD7991/AD7995/AD7999 are 12-/10-/8-bit, low power, successive approximation ADCs with an I2C®-compatible interface. Each part operates from a single 2.7 V to 5.5 V power supply and features a 1 μs conversion time. The track-and-hold amplifier allows each part to handle input frequencies of up to 14 MHz, and a multiplexer allows taking samples from four channels.
Each AD7991/AD7995/AD7999 provides a 2-wire serial interface compatible with I2C interfaces. The AD7991 and AD7995 come in two versions and each version has an individual I2C address. This allows two of the same devices to be connected to the same I2C bus. Both versions support standard, fast, and high speed I2C interface modes. The AD7999 comes in one version.
The AD7991/AD7995/AD7999 normally remain in a shutdown state, powering up only for conversions. The conversion process is controlled by a command mode, during which each I2C read operation initiates a conversion and returns the result over the I2C bus.
When four channels are used as analog inputs, the reference for the part is taken from VDD; this allows the widest dynamic input range to the ADC. Therefore, the analog input range to the ADC is 0 V to VDD. An external reference, applied through the VIN3/VREF input, can also be used with this part.
Product Highlights
- Four single-ended analog input channels, or three single-ended analog input channels and one reference input channel.
- I2C compatible serial Interface. Standard, Fast and Hs-Modes
- Automatic shutdown.
- Reference derived from the power supply or external reference.
- 8-lead SOT23 and 8 lead MSOP Packages.
Applications
Data Sheet, Rev. 0, 12/07
Features
- 12-/10-/8-bit ADC with fast conversion time: 1 μs typical
- 4 analog input channels/3 analog input channels with reference input
- Specified for VDD of 2.7 V to 5.5 V
- Sequencer operation
- Temperature Range: -40 °C to 125 °C
- I2C ®-compatible serial interface supports standard, fast, and High-speed modes
- 2 versions allow 2 I2C addresses
- Low power consumption Shutdown mode: 1 μA max
- 8-lead SOT-23 package
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Functional Block Diagram for AD7995
4-Channel, 10-Bit ADC with I2C Compatible Interface in 8-Lead SOT-23
Other Diagrams for AD7995
4-Channel, 10-Bit ADC with I2C Compatible Interface in 8-Lead SOT-23
Pin Configuration
Circuit Diagram
Functional Block Diagram for AD7995
AD7682 - 16-Bit, 4-Channel, 250 kSPS PulSAR® ADC
AD7401A - Isolated Sigma-Delta Modulator
AD7352 - Differential Input, Dual, Simultaneous Sampling, 3 MSPS, 12-Bit, SAR ADC
AD7262 - True Differential, Dual, 1 MSPS, 14-Bit/12-Bit, 2-Channel SAR ADC With PGA
| Part# | Res | Throughput Rate | # of Inputs | Operating Pwr Diss |
|---|---|---|---|---|
| AD7995 | 10 | 1MSPS | 4 | 4.4mW |
| AD7914 | 10 | 1MSPS | 4 | 13.5mW |
| AD7933 | 10 | 1.5MSPS | 4 | 16mW |
| AD9219-40 | 10 | 40MSPS | 4 | 313mW |
| AD9219-65 | 10 | 65MSPS | 4 | 408mW |
| AD7450 | 12 | 1MSPS | 1 | 1.3mW |
| AD7991 | 12 | 1MSPS | 4 | 4.68mW |
| AD7924 | 12 | 1MSPS | 4 | 13.5mW |
| AD7912 | 10 | 1MSPS | 2 | 15mW |
| AD7934 | 12 | 1.5MSPS | 4 | 16mW |
| AD7866 | 12 | 1MSPS | 4 | 24mW |
AD7995 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Available | ROHS Compilant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| AD7995YRJZ-0500RL7 | Prodn | 8 ld SOT-23 | 8 | Auto | $2.25 | 07/18/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| AD7995YRJZ-0RL | Prodn | 8 ld SOT-23 | 8 | Auto | $2.25 | 09/05/2008 |
Y
Material Declaration |
Contact ADI | Contact ADI |
| AD7995YRJZ-1500RL7 | Prodn | 8 ld SOT-23 | 8 | Auto | $2.25 | 07/18/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| AD7995YRJZ-1RL | Prodn | 8 ld SOT-23 | 8 | Auto | $2.25 | - |
Y
Material Declaration |
Contact ADI | Contact ADI |
| EVAL-AD7995EBZ | Prodn | EVALUATION BOARDS | - | TBD | $129.00 | 09/19/2008 | Y | Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Close