AD9777:  16-Bit 160 MSPS 2x/4x/8x Interpolating Dual TxDAC+® D/A Converter

The AD9777 is the 16-bit member of a new pin-compatible family of high-speed dual Interpolating TxDAC+® converters with a maximum input data rate of 160 MSPS (no interpolation) and maximum DAC ...More

AD9777:  16-Bit 160 MSPS 2x/4x/8x Interpolating Dual TxDAC+® D/A Converter

Product Description

The AD9777 is the 16-bit member of a new pin-compatible family of high-speed dual Interpolating TxDAC+® converters with a maximum input data rate of 160 MSPS (no interpolation) and maximum DAC update rate of 400 MSPS (8x interpolation). They feature a selectable interpolation rate (2x/4x/8x) and a complex modulator that can mix at Fs/2, Fs/4 or Fs/8. All configuration is accomplished through an easy to use 3- or 4-wire SPI interface.

When used with an external quadrature modulator (such as the AD8345/AD8346/AD8349) the AD977X can be used implement a more traditional baseband I/Q architecture or an image reject upconversion architecture by using its internal complex (I&Q) mixer. The latter architecture may be well suited for those applications demanding high modulation accuracy (i.e. 64 QAM) that digital modulation inherently provides. This offers the added benefit of suppressing the image inherent in an analog mixing operation, consequently reducing the number of filtering stages, and therefore the cost of the hardware required to achieve 3G and broadband spectral emission specifications. User-accessible Gain and Offset correction is accessed through the SPI port and improves sideband suppression and LO feedthrough, respectively. A direct IF mode allows synthesis of intermediate frequencies (IFs) above 70 MHz.

TxDAC+ is a registered trademark of Analog Devices, Inc.

Features

  • Novel Complex Modulator Enables Single-Sideband Architecture, Reducing Radio Cost and Complexity
  • User-Accessible Gain and Offset Correction Enhances System Performance
  • Selectable Interpolation Rate (1x/2x/4x/8x), Modulation Modes, Data Format Increases Flexibility
  • WCDMA ACLR of 71 dBc at 71 MHz IF
    IMD of -80 dBc up to 30 MHz output frequency
  • 80-lead, Thermally-Enhanced TQFP Package

Diagrams

AD9777 Diagram
Functional Block Diagram for AD9777

Specifications

Resolution (Bits) 16bit
DAC Update Rate 400MSPS
DAC Settling Time 11ns
# DAC Outputs 2
DAC Type Current Out
DAC Input Format Par
Output FSR (Iout x Rload),Adj(Uni 2mA to Uni 20mA),User Def. Range/Offset
Ref Int/Ext Int/Ext
Supply Vnom Single(+3.3)
Pwr Diss (Max) 410mW
Package QFP

AD5412 - Single Channel, 12-Bit, Serial Input, Current Source & Voltage Output DAC

AD5762R - Complete Dual, 16-Bit, High Accuracy, Serial Input, Bipolar Voltage Output DACs

AD5765 - Complete Quad, 16-Bit, High Accuracy, Serial Input, ±5V DACs

AD5410 - Single Channel, 12-Bit, Serial Input, Current Source DAC

Subscribe to New Products Feed More
Part# Res (bits) Update Rate Settling Time # Outputs
AD9777 16 400MSPS 11ns 2
AD9775 14 400MSPS 11ns 2
AD9773 12 400MSPS 11ns 2
AD9779A 16 1GSPS - 2
AD9783 16 600MSPS - 2
AD9779 16 1GSPS - 2
AD9786 16 500MSPS - 1
AD9726 16 400MSPS - 1
AD9778 14 1GSPS - 2
AD9781 14 600MSPS - 2
AD9778A 14 1GSPS - 2
Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Available Ship Date
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

View Sales and Distribution Offices