AD8345: 140 MHz to 1000 MHz Quadrature Modulator
The AD8345 is a silicon RFIC quadrature modulator, designed for use from 140 MHz to 1000 MHz. The part provides a very low noise floor and high output power supporting a significant improvement in ...More
AD8345: 140 MHz to 1000 MHz Quadrature Modulator
Product Description
The AD8345 is a silicon RFIC quadrature modulator, designed for use from 140 MHz to 1000 MHz. The part provides a very low noise floor and high output power supporting a significant improvement in output dynamic range. The AD8345 needs a low LO drive level and provides a fully specified 50 Ω buffered output.
The part provides excellent amplitude and phase balance and sideband suppression specifications to enable higher order/capacity QAM modulated radios.
Additionally the AD8345 has been tested and supports the requirements as an IF modulator within CDMA/GSM/W-CDMA cellular infrastructure equipment and as a direct conversion modulator for the 800 – 900 MHz cellular bands.
The AD8345 is supplied in 16-lead Thin Shrunk Small Outline (TSSOP) package with exposed paddle, and fully specified over –40°C to +85°C temperature range.
Availability Samples part number (AD8345ARE) and an evaluation board, part number (AD8345-EVAL) are available. Other Modulator / Demodulator ProductsAD8346 – 800 MHz to 2.5 GHz Lower Power Direct Up-Conversion Modulator
AD8347 – 800 MHz to 2.7 GHz Direct Conversion Demodulator
AD8349 – 700 MHz to 2.7 GHz Low Noise, Higher Output Drive, RF Modulator
- Data Sheet Rev B, 12/2005 (pdf 1013kB)
- (About Data Sheets)
Quick Links
- Lead(Pb) - Free Data
- Application Notes (pdf 135kB)
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Functional Block Diagram for AD8345
140 MHz to 1000 MHz Quadrature Modulator
Other Diagrams for AD8345
140 MHz to 1000 MHz Quadrature Modulator
AD8345 Pin Configuration
Functional Block Diagram for AD8345
| Part# | Function | RF Freq (MHz) | IQ Freq (MHz) | Phase Error (deg) | Amplitude Error (dB) | VGA Range (dB) | Noise Floor (dBm/Hz) | Voltage Supply (V) | Supply Current (max) | Package | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|---|
| AD630 | Demod, Mod | dc to 2 | - | - | - | - | - | +/- 15 | 5 | 20-Lead DIP | $6.25 |
| AD8333 | Demod | dc to 50 | - | 0.1 | 0.05 | - | -161 | +/- 5 | 44 | 32-Lead LFCSP | $9.06 |
| AD8339 | Demod | dc to 50 | 50 | 1 | 0.25 | - | - | 4.5 to 5.5 | 35 | 40-Lead LFCSP | $12.09 |
| AD8340 | Vector Mod | 700 to 1000 | - | - | - | - | - | 5 | 130 | 24-Lead LFCSP | $7.59 |
| AD8341 | Vector Mod | 1500 to 2400 | - | - | - | - | -150.5 | 4.75 to 5.25 | 125 | 24-Lead LFCSP | $7.59 |
| AD8345 | Mod | 140 to 1000 | 80 | 0.5 | 0.2 | - | -155 | 2.7 to 5.5 | 65 | 16-Lead Tssop | $5.02 |
| AD8346 | Mod | 800 to 2500 | 70 | 1 | 0.2 | - | -147 | 2.7 to 5.5 | 45 | 16-Lead Tssop | $4.45 |
| AD8347 | Demod | 800 to 2700 | 65 | 1 | 0.3 | 69.5 | - | 2.7 to 5.5 | 64 | 28-Lead TSSOP | $5.85 |
| AD8348 | Demod | 50 to 1000 | 75 | 0.5 | 0.25 | 45 | - | 2.7 to 5.5 | 58 | 28-Lead TSSOP | $5.01 |
| AD8349 | Mod | 700 to 2700 | 160 | 0.3 | 0.1 | - | -156 | 5 | 135 | 16-Lead Tssop | $5.02 |
| ADL5370 | Mod | 250 to 1300 | 700 | - | - | - | -156 | 4.75 to 5.5 | 210 | 24-Lead LFCSP | $5.04 |
| ADL5371 | Mod | 700 to 1300 | 700 | - | - | - | -156 | 4.75 to 5.5 | 175 | 24-Lead LFCSP | $5.04 |
| ADL5372 | Mod | 1500 to 2500 | 700 | - | - | - | -158 | 4.75 to 5.5 | 175 | 24-Lead LFCSP | $5.04 |
| ADL5373 | Mod | 2300 to 3000 | 700 | - | - | - | -156 |