EZ-KIT Lite® for the ADSP-BF533, ADSP-BF532, and ADSP-BF531 Blackfin® Processors

Product Details

The ADSP-BF533 EZ-KIT Lite provides developers with a cost-effective method for initial evaluation of the ADSP-BF533 Blackfin Processor for a wide range of applications including audio and video processing. The EZ-KIT Lite includes an ADSP-BF533 desktop evaluation board and fundamental debugging software to facilitate architecture evaluations via a USB-based PC-hosted tool set. With this EZ-KIT Lite, users can learn more about ADI's ADSP-BF533 hardware and software development and prototype applications.

The ADSP-BF533 EZ-KIT Lite provides an evaluation suite of the VisualDSP++ integrated development and debug environment. The VisualDSP++ software included with the EZ-KIT Lite is limited in program memory size for use solely with the EZ-KIT Lite product.

Part Number:
ADZS-BF533-EZLITE

Tools Support:
Tel: 1-800-ANALOGD (262-5643)
Contact Support

For additional information, contact your local Analog Devices Sales Office or Distributor.


BF533-EZ-KIT Lite

BF533-EZ-KIT Lite
 

FEATURES

  • ADSP-BF533 Blackfin® Processor
  • 64 MB (32M x 16-bit) SDRAM
  • 2 MB (512K x 16-bit x 2) FLASH memory
  • ADV7183 video decoder w/ 3 input RCA jacks
  • AD1836 96 kHz audio codec w/ 4 input and 6 output RCA jacks
  • ADV7171 video encoder w/ 3 output RCA jacks
  • ADM3202 RS-232 line driver/receiver

Download Products

System Requirements

  • Windows XP Professional SP3 (32-bit only).
  • Windows Vista Business/Enterprise/Ultimate SP2 (32-bit only). It is recommended to install the software in a non-UAC-protected location.
  • Windows 7 Professional/Enterprise/Ultimate (32 and 64-bit). It is recommended to install the software in a non-UAC-protected location.
  • Minimum of 2 GHz single core processor, 3.3 GHz dual core is recommended.
  • Minimum of 1 GB memory (RAM), 4 GB is recommended.
  • Minimum of 2 GB hard disk (HDD) space is required.
  • CrossCore Embedded Studio for Analog Devices Processors.
  • VisualDSP++ 5.0 and Latest Update.

Software and Tools

  • Blackfin Evaluation Kits
    EZ-KIT Lite evaluation kits provide developers with a cost-effective method for initial evaluation of a Blackfin Processor via a USB-based PC-hosted tool set.
  • USB Emulators
    Rapid on-chip debugging allows developers to load code, set breakpoints, and observe variables, memory, registers, etc.

SampleBuy

Price, packaging, availability

EZ-KIT Lite® for the ADSP-BF533, ADSP-BF532, and ADSP-BF531 Blackfin® Processors
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADZS-BF533-EZLITE Status: Production Evaluation Board $450.00 Yes -
ADZS-BFAUDIO-EZEXT Status: Production Evaluation Board $230.00 Yes -
ADZS-BFAV-EZEXT Status: Production Evaluation Board $230.00 Yes -
ADZS-BF-EZEXT-1 Status: Production Evaluation Board $200.00 Yes -
ADZS-BFFPGA-EZEXT Status: Production Evaluation Board $325.00 Yes -
ADZS-USBLAN-EZEXT Status: Production Evaluation Board $230.00 Yes -
ADZS-HPUSB-ICE Status: Production Evaluation Board $4,000.00 Yes -
ADZS-USB-ICE Status: Obsolete Evaluation Board - Yes - Contact ADI
ADZS-ICE-100B Status: Obsolete Evaluation Board - Yes - Contact ADI

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
沪ICP备09046653号
content here.
content here.

Send Feedback

Close