The Blackfin® USB-LAN EZ-Extender daughter board allows developers to connect to the Asynchronous Memory Bus on the ADSP-BF533 EZ-KIT Lite, ADSP-BF537 EZ-KIT Lite and ADSP-BF561 EZ-KIT Lite.
The EZ-Extender has peripherals that support USB 2.0 and 10/100 Ethernet. A MII Connector can also be used when interfacing to a ADSP-BF537 EZ-KIT Lite. The MII connector allows a user to plug in different PHY evaluation boards.
Applications and information about the use and connection of the various interfaces on the Blackfin EZ-Extender are available from Analog Devices.
Part Number:
ADZS-USBLAN-EZEXT
Tools Support:
Tel: 1-800-ANALOGD (262-5643) Contact Support
Blackfin Evaluation Kits
EZ-KIT Lite evaluation kits provide developers with a cost-effective method for initial evaluation of a Blackfin Processor via a USB-based PC-hosted tool set.
USB Emulators
Rapid on-chip debugging allows developers to load code, set breakpoints, and observe variables, memory, registers, etc.
EngineerZone Support Community: Latest Hardware Tools