Technical Documentation

TECHNICAL DOCUMENTATION — ADP1621 : Constant-Frequency, Current-Mode Step-Up DC/DC Controller

 
To filter this listing by product category or application, or both, visit the Technical Documentation Page.
Application Notes (1)
Technical Articles (1)
Data Sheets (1)
Glossary (1)
Power Reference Designs (3)
  • ADP1621 ±15V Dual-Output SEPIC-Cuk  (pdf, 1239 kB)
  • ADP1621 28V Boost  (pdf, 168 kB)
    Iout of at least 0.5 amps (will do more). Simulation results showing stability and transient response.
  • PRD1205: Quasi-Isolated Flyback  (pdf, 0)
    This is a 10V - 14 input isolated flyback converter which uses the ADP1621 controller and an AD8691 operational amplifier. The target application of this converter is for powering a portable media player from the accessory power outlet of an automobile.
Send Feedback X
content here.
content here.

Send Feedback

Close