content here.
content here.

ADM1066:  SUPER SEQUENCER® WITH MARGINING CONTROL AND AUXILIARY ADC INPUTS

The ADM1066 Super Sequencer® is a configurable supervisory/ sequencing device that offers a single-chip solution for supply monitoring and sequencing in multiple-supply systems. In addition to these functions, the ADM1066 integrates a 12-bit ADC and six 8-bit voltage output DACs. These circuits can be used to implement a closed-loop margining system that enables supply adjustment by altering ...More

ADM1066:  SUPER SEQUENCER® WITH MARGINING CONTROL AND AUXILIARY ADC INPUTS

Product Description

The ADM1066 Super Sequencer® is a configurable supervisory/ sequencing device that offers a single-chip solution for supply monitoring and sequencing in multiple-supply systems. In addition to these functions, the ADM1066 integrates a 12-bit ADC and six 8-bit voltage output DACs. These circuits can be used to implement a closed-loop margining system that enables supply adjustment by altering either the feedback node or reference of a dc-to-dc converter using the DAC outputs.

Supply margining can be performed with a minimum of external components. The margining loop can be used for in-circuit testing of a board during production (for example, to verify board functionality at −5% of nominal supplies), or it can be used dynamically to accurately control the output voltage of a dc-to-dc converter.

Applications

  • Central office systems
  • Servers/routers
  • Multivoltage system line cards
  • DSP/FPGA supply sequencing
  • In-circuit testing of margined supplies
    • Complete supervisory and sequencing solution for up to 10 supplies
    • 10 supply fault detectors enable supervision of supplies to
      <0.5% accuracy at all voltages at 25°C
      <1.0 % accuracy across all voltages and temperatures
    • 5 selectable input attenuators allow supervision of
      Supplies up to 14.4 V on VH
      Supplies up to 6 V on VP1 to VP4 (VPn)
    • 5 dual-function inputs, VX1 to VX5 (VXn)
      High impedance input to supply fault detector with thresholds between 0.573 V and 1.375 V
      General-purpose logic input
    • Complete voltage-margining solution for 6 voltage rails
    • 10 programmable output drivers (PDO1 to PDO10)

    • Open collector with external pull-up
    • Push/pull output, driven to VDDCAP or VPn
    • Open collector with weak pull-up to VDDCAP or VPn
    • Internally charge-pumped high drive for use with external N-FET (PDO1 to PDO6 only)
    • 6 voltage output 8-bit DACs (0.300 V to 1.551 V) allow voltage adjustment via dc-to-dc converter trim/feedback node
    • 12-bit ADC for readback of all supervised voltages
    • 2 auxiliary (single-ended) ADC inputs
    • Reference input (REFIN) has 2 input options
      Driven directly from 2.048 V (±0.25%) REFOUT pin
      More accurate external reference for improved ADC performance
    • Device powered by the highest of VPn, VH for improved redundancy
    • Sequencing engine (SE) implements state machine control of PDO outputs

    • State changes conditional on input events
    • Enables complex control of boards
    • Power-up and power-down sequence control
    • Fault event handling
    • Interrupt generation on warnings
    • Watchdog function can be integrated in SE
    • Program software control of sequencing through SMBus
    • # Supplies Monitored: 12:Cascadeable
    • # Output Drivers: 10
    • Programming Method: SMBus
    • Package: 40 ld LFCSP ,48 ld TQFP
    • Voltage Readback: 12-bit ADC
    • Supply Adj/Margining: 12-bit ADC+6 DACs
    • Volt Monitoring Accuracy: 1%
    • FET Drive/Enable Output: Both

    Functional Block Diagram for ADM1066

    Pricing, Packaging & Availability

    Help

    Model
    The model number is a specific version of a generic that can be purchased or sampled.

    Status
    Status indicates the current lifecycle of the product. This can be one of 4 stages:
    • Pre-Release: The model has not been released to general production, but samples may be available.
    • Production: The model is currently being produced, and generally available for purchase and sampling.
    • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
    • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
    Package Description
    The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

    For detailed drawings and chemical composition please consult our  Package Site

    Pin Count
    Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

    Temperature Range
    This is the acceptable operating range of the device. The various ranges specified are as follows:
    • Commercial: 0 to +70 degrees Celsius
    • Military : -55 to +125 degrees Celsius
    • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
    • Automotive: -40 to +125 degrees Celsius
    Price
    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    Production Availability
    This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
    Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

    RoHS Compliant
    Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

    View PCN
    This is the list of Product Change Notifications (PCN) published on the web for this model. Click on the link to access PCN Information.Only select pre-2009 PCN�s are available on-line. To obtain a pre-2009 PCN, contact your ADI Sales Rep. For more information on ADI's PCN process, please visit our PCN Policy Statement page

    *The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    **Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.