ADP223

RECOMMENDED FOR NEW DESIGNS

Dual, 300 mA Adjustable Output, Low Noise, High PSRR Voltage Regulator

Viewing:

Overview

  • Input voltage range: 2.5 V to 5.5 V
  • Small, 8-lead, 2 mm x 2 mm LFCSP package
  • Initial accuracy: ±1%
  • Low noise: 27 μV rms at VOUT = 1.2 V, 50 μV rms at VOUT = 2.8 V
  • Fixed output voltage from 0.8V to 3.3 V (ADP222/ADP224)
  • Adjustable output voltage range from 0.5 V to 5.0 V (ADP223/ADP225)
  • Quick output discharge (QOD)—ADP224/ADP225
  • High PSRR: 70 dB at 10 kHz, 60 dB at 100 kHz, 40 dB at 1 MHz
  • Excellent transient response
  • Low dropout voltage: 170 mV at 300 mA load
  • 65 μA typical ground current at no load, both LDOs enabled
  • Overcurrent and thermal protection

ADP223
Dual, 300 mA Adjustable Output, Low Noise, High PSRR Voltage Regulator
ADP223/ADP225 Pin Configuration ADP223/ADP225 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADI Linear Regulator Design Tool and Parametric Search

Microsoft Excel download tool from ADIsimPower to generate a power supply design complete with a schematic, bill of materials, and performance specifications.

Open Tool

Evaluation Kits

eval board
EVAL-ADP223

ADP223/ADP225 Evaluation Board

Features and Benefits

  • Input voltage range: 2.5 V to 5.5 V
  • Output current range: 0 mA to 300 mA per output
  • Output voltage accuracy: ±1%
  • Operating temperature range: −40°C to +125°C

Product Details

The ADP223/ADP225 evaluation board is used to demonstrate the functionality of the ADP223 and ADP225 dual adjustable linear regulators. The ADP223 and ADP225 are identical except that the ADP225 incorporates the quick output discharge (QOD) function.

Simple device measurements, such as line and load regulation, dropout voltage, and ground current consumption, can be demonstrated with only a single voltage supply, voltmeters, a current meter, and load resistors.

For more information about the ADP223/ADP225 linear regulator, see the ADP222/ADP223/ADP224/ADP225 data sheet.

EVAL-ADP223
ADP223/ADP225 Evaluation Board
eval-adp223/ADP225

Reference Designs

Figure 1. CN0585 Simplified Block Diagram
CN0585 Circuits from the lab

Quad Channel, Low Latency, Data Acquisition and Signal Generation Module

Features and Benefits

  • 4 Analog Input Channels with Configurable Voltage Ranges
  • 4 Analog Output Channels with Configurable Voltage Ranges
  • 200 ns Latency between ADC Measurement and DAC Settling
  • Analog Front End Interface Connector
  • Modeling and Simulation Compatible with MATLAB and Python
  • FMC Connector Interface to FPGA

Part Used


Resources


Design & Integration Tools


Videos

  • lazy blur
    VIDEO · 2022-10-31 03:03
    Low Latency Test and Measurement Kit – Hardware in the Loop
  • lazy blur
    VIDEO · 2023-04-03 03:08
    Personalized Low Latency Hardware in the Loop (HiL) Solution
CN0585
Quad Channel, Low Latency, Data Acquisition and Signal Generation Module
Figure 1. CN0585 Simplified Block Diagram
EVAL-CN0585-FMCZ Angle Evaluation Board
EVAL-CN0585-FMCZ Top Evaluation Board
EVAL-CN0585-FMCZ Bottom Evaluation Board
EVAL-CN0585-FMCZ_KIT Angle Evaluation Board
EVAL-CN0585-FMCZ_KIT Top Evaluation Board
EVAL-CN0585-FMCZ_KIT Bottom Evaluation Board

Latest Discussions

Recently Viewed