| Title | Content Type | File Type |
|---|---|---|
| ADT7310: ±0.5°C Accurate, 16-Bit Digital SPI Temperature Sensor Data Sheet (Rev A, 01/2012) (pdf, 424 kB) | Data Sheets | |
| CN-0209: Fully Programmable Universal Analog Front End for Process Control Applications (pdf, 150 kB) | Circuit Note | |
| UG-047: Evaluating the ADT7310/ADT7410 Temperature Sensors (pdf, 786 kB) | User Guides | |
| RAQs index | Rarely Asked Questions | HTML |
| Glossary of EE Terms | Glossary | HTML |
| Title | Content Type | File Type |
|---|---|---|
| BeMicro FPGA Project for CN0209 with Nios driver | FPGA HDL | HTML |
| CN0209 FMC-SDP Interposer & Evaluation Board / Xilinx KC705 Reference Design | FPGA HDL | HTML |
Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.
Sample & Buy| Model | Package | Pins | Temp. Range |
Packing, Qty |
Price*(100-499) | Price*1000 pcs | RoHS | View PCN/ PDN | Check Inventory/ Purchase/Sample |
|---|
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.