ADA4897-2 Evaluation Board

Product Details

The ADA4897-xxx-EBZ evaluation board aids in the testing of the ADA4897-2 dual high speed low noise low power amplifier. The ADA4897-xxx-EBZ is a bare board, that is there are no components soldered to the board. This enables users to customize the circuit and quickly prototype a variety of low noise, low power amplifier circuits, which minimizes risk and reduces time to market.

Refer to UG-337 for additional information.

SampleBuy

Price, packaging, availability

ADA4897-2 Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADA4897-2ARM-EBZ Status: Production 10-Lead Bare Evaluation Board $18.25 Yes -
ADA4897-2ARMZ Status: Production 10-Lead MSOP $5.14 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
Send Feedback X
content here.
content here.

Send Feedback

Close