Application Notes (3)
- AN-0991: Active Filter Evaluation Board for Standard SOIC Op Amps (pdf, 99 kB)
- AN-581: Biasing and Decoupling Op Amps in Single Supply Applications (pdf, 166 kB)
-
AN-402: Replacing Output Clamping Op Amps with Input Clamping Amps
(pdf, 55 kB)
So far most clamping amplifiers have relied upon an output clamping architecture and are called output clamp amps (OCAs). A new architecture called an input clamp amp (ICA) offers superior clamping accuracy and lower distortion.
Circuit Note (1)
Data Sheets (2)
Design Handbooks (1)
Glossary (1)
Press Releases (1)
User Guides (2)