The FMCOMMS1-EBZ high-speed analog module is designed to showcase the latest generation high-speed data converters. The FMCOMMS1-EBZ provides the analog front-end for a wide range of compute-intensive FPGA-based radio applications. When combined with an FPGA development platform, FMCOMMS1-EBZ enables a variety of wireless communications functions at the physical layer, from baseband to RF.
The AD-FMCOMMS1-EBZ is an analog front end hardware platform that addresses a broad range of research, academic, industrial and defense applications. The AD-FMCOMMS1-EBZ enables RF applications from 400MHz to 4 GHz. The module is customizable to a wide range of frequencies by software without any hardware changes, providing options for GPS or IEEE 1588 Synchronization, and MIMO configurations.
Network Clock Generator/Synchronizer
ADG33044 Channel, Bidirectional, Logic Level Translator
AD9523-1Low Jitter Clock Generator
AD9643ADC 14-bit, 250MSPS
AD9122DAC, 16-bit, 1250 MSPS
AD83660.25dB Step Size VGA 600MHz Bandwidth
ADL5380Demodulator 400 — 6000MHz
ADF4351Rx Synthesizer 35MHz to 4400MHz
ADF4351Tx Synthesizer 35MHz to 4400MHz
ADL560220db Fixed gain 50MHz to 4000MHz
ADL5375Modulator 400 — 6000MHz
ADP151Ultra Low Noise 200 mA Linear Regulator
ADP7104High Accuracy 500 mA LDO
ADP7104High Accuracy 500 mA LDO
ADP17402 A LDO
ADP2323Dual 3A Step-Down Switcher
ADP151Ultra Low Noise 200 mA Linear Regulator
ADP151Ultra Low Noise 200 mA Linear Regulator
ADP17402 A LDO
ADP7104High Accuracy 500 mA LDO
ADP7104High Accuracy 500 mA LDO
ADP7104High Accuracy 500 mA LDO

Buy© 1995 - Analog Devices, Inc. All Rights Reserved