AD9789:  14-Bit, 2400 MSPS RF DAC with 4-Channel Signal Processing

Product Status:   Production 

The AD9789 is a flexible QAM encoder/interpolator/upconverter combined with a high performance, 2400 MSPS, 14-bit RF digital-to-analog converter (DAC). The flexible digital interface can accept up to four channels of complex data. The QAM encoder supports constellation sizes of 16, 32, 64, 128, and 256 with SRRC filter coefficients for all standards.

The on-chip rate converter supports a ...More

AD9789:  14-Bit, 2400 MSPS RF DAC with 4-Channel Signal Processing

Product Description

The AD9789 is a flexible QAM encoder/interpolator/upconverter combined with a high performance, 2400 MSPS, 14-bit RF digital-to-analog converter (DAC). The flexible digital interface can accept up to four channels of complex data. The QAM encoder supports constellation sizes of 16, 32, 64, 128, and 256 with SRRC filter coefficients for all standards.

The on-chip rate converter supports a wide range of baud rates with a fixed DAC clock. The digital upconverter can place the channels from 0 to 0.5 × fDAC. This permits four contiguous channels to be synthesized and placed anywhere from dc to fDAC/2.

The AD9789 includes a serial peripheral interface (SPI) for device configuration and status register readback. The flexible digital interface can be configured for data bus widths of 4, 8, 16, and 32 bits. It can accept real or complex data.

The AD9789 operates from 1.5 V, 1.8 V, and 3.3 V supplies for a total power consumption of 1.6 W. It is supplied in a 164-ball chip scale package ball grid array for lower thermal impedance and reduced package parasitics. No special power sequencing is required. The clock receiver powers up muted to prevent start-up noise.

Product Highlights

  1. Highly integrated and configurable QAM mappers, interpolators, and upconverters for direct synthesis of 1 to 4 DOCSIS or DVB compatible channels in a block.
  2. Low noise and intermodulation distortion (IMD) performance enable high quality synthesis of signals up to 1 GHz.
  3. Flexible data interface supports LVDS for outstanding SFDR or CMOS input data for less demanding applications.
  4. Interface is configurable from 4-bit nibbles to 32-bit words and can run at up to 150 MHz CMOS or 150 MHz LVDS DDR.
  5. Manufactured on a CMOS process, the AD9789 uses a proprietary switching technique that enhances dynamic performance.

Applications

  • Broadband communications systems
  • CMTS/DVB
  • Cellular infrastructure
  • Point-to-point wireless

    • Chinese data sheet available
    • Power: 1.7 W (IFS = 20 mA; fDAC = 2.4 GHz, LVDS I/F)
    • Excellent dynamic performance:
      DOCSIS 3.0 ACLR: 4 QAM carriers
      -75 dBc @ fOUT = 200 MHz
      -71 dBc @ fOUT = 800 MHz (noise)
      -67 dBc @ fOUT = 800 MHz (harmonics)
      Unequalized MER = 42 db
    • On-chip and bypassable:
      4 QAM encoders with SRRC filters, 16X – 512X
      interpolation, rate converters and modulators
    • Flexible data interface:
      4, 8, 16, or 32 bits wide with parity
    • Direct to RF synthesis support w/ Fs Mix Mode
    • Built-in self-test (BIST) supports
      Input connectivity check
      Internal random data generator

Functional Block Diagram for AD9789

Suggested Companion Products


Recommended Clock Source for the AD9789

  • For a clock source with multiple output VCO frequencies, we recommend the AD9518 family.
  • For a PLL clock source, we recommend the ADF4150.
  • For a PLL clock source with integrated VCO, we recommend the ADF4350.
Recommended Clock Buffer for the AD9789
  • For a clock and data buffer, we recommend the ADCLK914.
Recommended Power Solutions
  • For selecting voltage regulator products, use ADIsimPower.

Were these recommendations helpful?

Budgetary Price & Packaging   |   Samples   |   Check Inventory & Purchase

AD9789 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD9789BBC Status: Production 164 ball CSPBGA (12x12x1.22mm) 164 Ind Tray, 189 $68.87 $58.54 N  Material Info - Purchase
AD9789BBCRL Status: Production 164 ball CSPBGA (12x12x1.22mm) 164 Ind Reel, 1500 $55.75 $58.54 N  Material Info - Purchase
AD9789BBCZ Status: Production 164 ball CSPBGA (12x12x1.22mm) 164 Ind Tray, 189 $62.47 $53.10 E  Material Info - Purchase Sample
AD9789BBCZRL Status: Production 164 ball CSPBGA (12x12x1.22mm) 164 Ind Reel, 1500 $53.10 $53.10 E  Material Info - Purchase

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Packing, Qty
Indicates the packing option of the model (Tube, Reel, Tray, etc.) and the standard quantity in that packing option.

Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Production Availability
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

View PCN/PDN
This is the list of Product Change Notifications (PCN) and Product Discontinuance Notifications (PDN) published on the web for this model. Click on the link to access PCN/PDN information. Online PCNs are available starting in 2009 and online PDNs are available starting in 2010. To obtain older PCNs or PDNs, contact your ADI Sales Rep. For more information on ADI's PCN/PDN process, please visit our PCN/PDN Information page.

Check Inventory/Purchase/Sample
The Purchase button will be displayed if model is available for purchase online at Analog Devices or one of our authorized distributors. Select the purchase button to display inventory availability and online purchase options.
The Sample button will be displayed if a model is available for web samples. If a model is not available for web samples, look for notes on the product page that indicate how to request samples - or Contact ADI

*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

AD9789 Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD9789-EBZ Status: Production Evaluation Board $495.00 Yes -
AD9789-MIX-EBZ Status: Production Evaluation Board $495.00 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

content here.
content here.