ADIsim Design/Simulation Tools (2)
-
ADIsimPLL™- Version 3.43
ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market. -
ADIsimRF
ADI’s ADIsimRF design tool provides calculations for the most important parameters within the RF signal chain, including cascaded gain, noise figure, IP3, P1dB, and total power consumption.
Design Calculators (1)
-
PLL Register Configuration Assistants
These tools will generate the hex code values needed to configure the registers of the AD41xx and ADF42xx PLLs. They will also help determine the the values of the counters needed to obtain a certain output frequency given a reference clock.
Evaluation Software (1)
- Integer-N Software (zip, 12155 kB)
FPGA HDL (2)
IBIS Models (2)
- ADF4106BCPZ IBIS Model
- ADF4106BRUZ IBIS Model