This board includes the ADMP401 mounted on a rigid PCB with a mono 3.5 mm output jack. It is powered from a coin cell battery mounted to the underside of the board. The output from the 3.5 mm jack can be easily connected directly to the ADC inputs on audio codec boards, such as the EVAL-ADAU1361Z, EVAL-ADAU1761Z, EVAL-ADAU1781Z, or EVAL-SSM2603Z.
Buy© 1995 - Analog Devices, Inc. All Rights Reserved