content here.
content here.

ADMP401:  IMEMS® MICROPHONE OMNI DIRECTIONAL MICROPHONE WITH BOTTOM PORT AND ANALOG OUTPUT

The ADMP401 is a high quality, low cost, low power, analog output bottom ported omni-directional MEMS microphone. The ADMP401 has a high SNR of 62dBA, and a very high sensitivity at -42 dBV. The high SNR and sensitivity make the ADMP401 excellent for near field and far field applications. The ADMP401 has a flat frequency response from 100 Hz to15 kHz suitable for wideband audio applications. Low ...More

ADMP401:  IMEMS® MICROPHONE OMNI DIRECTIONAL MICROPHONE WITH BOTTOM PORT AND ANALOG OUTPUT

Product Description

The ADMP401 is a high quality, low cost, low power, analog output bottom ported omni-directional MEMS microphone. The ADMP401 has a high SNR of 62dBA, and a very high sensitivity at -42 dBV. The high SNR and sensitivity make the ADMP401 excellent for near field and far field applications. The ADMP401 has a flat frequency response from 100 Hz to15 kHz suitable for wideband audio applications. Low current consumption enables long battery life for portable applications. A built in particle filter provides for high reliability.

The ADMP401 is available in very thin 4.72 mm × 3.76 mm × 1.00 mm surface mount package. It is surface mount reflow solder compatible with no sensitivity degradation.

Applications

  • Cell Phones
  • PC Audio
  • Digital Cameras
  • Bluetooth Headsets

  • 4.72 mm × 3.76 mm × 1.00 mm surface mount package
  • High SNR 62 dBA
  • Sensitivity -42 dBV
  • Flat Frequency Response from 100 Hz to 15 kHz
  • Low Current Consumption < 250 μAmps
  • Single-ended Output
  • High PSRR of 70 dBV
  • Analog output
  • Compatible with Sn/Pb and Pb-free solder processes
  • RoHS/WEEE Compliant
  • Supply Current : 250µA
  • Type: Analog
  • Port Location: Bottom
  • SNR (dBA): 62dB
  • Noise Typical (dBA): 32dB
  • Sensitivity @ 1 kHz: -42 dBV
  • PSRR: 70 dBV
  • Frequency Response: 100 Hz to 15 kHz
  • Package: 4.72mm × 3.76mm LGA
  • I(sleep) (uA): n/a

ADMP401 Functional Block Diagram

Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Production Availability
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

View PCN
This is the list of Product Change Notifications (PCN) published on the web for this model. Click on the link to access PCN Information.Only select pre-2009 PCN�s are available on-line. To obtain a pre-2009 PCN, contact your ADI Sales Rep. For more information on ADI's PCN process, please visit our PCN Policy Statement page

*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.