The ADT7X10 evaluation board allows designers to easily evaluate all features of the ADT7310, ADT7311, ADT7312 and ADT7410 high accuracy temperature sensor. There are two boards - the main evaluation board and the secondary evaluation board. The secondary board can be used to measure temperatures that are remote from the main board.
Buy© 1995 - Analog Devices, Inc. All Rights Reserved