ADE7878
NOT RECOMMENDED FOR NEW DESIGNSPolyphase Multifunction Energy Metering IC with per Phase Active and Reactive Powers
- Part Models
- 2
- 1ku List Price
- price unavailable
Overview
|
|
The ADE7878 is a high accuracy, 3-phase electrical energy measurement IC with serial interfaces and three flexible pulse outputs. The ADE7878 incorporates second-order sigma-delta (Σ-Δ) analog-to-digital converters (ADCs), a digital integrator, reference circuitry, and all the signal processing required to perform total (fundamental and harmonic) active, reactive, and apparent energy measurement and rms calculations, as well as fundamental only active and reactive energy measurement and rms calculations. A fixed function digital signal processor (DSP) executes this signal processing. The DSP program is stored into internal ROM memory.
The ADE7878 is suitable for measuring active, reactive, and apparent energy in various 3-phase configurations, such as wye or delta services, with both three and four wires. The ADE7878 provides system calibration features for each phase, that is, rms offset correction, phase calibration, and gain calibration. The CF1, CF2, and CF3 logic outputs provide a wide choice of power information: total active, reactive, and apparent powers, or the sum of the current rms values, and fundamental active and reactive powers.
The ADE7878 contains waveform sample registers that allow access to all ADC outputs. The device also incorporates power quality measurements, such as short duration low or high voltage detections, short duration high current variations, line voltage period measurement, and angles between phase voltages and currents. Two serial interfaces, SPI and I2C, can be used to communicate with the ADE7878. A dedicated high speed interface, the high speed data capture (HSDC) port, can be used in conjunction with I2C to provide access to the ADC outputs and real-time power information. The ADE7878 also has two interrupt request pins, IRQ0 and IRQ1, to indicate that an enabled interrupt event has occurred. For the ADE7878, three specially designed low power modes ensure the continuity of energy accumulation when the ADE7878 is in a tampering situation.
The ADE7878 is available in a 40-lead LFCSP, Pb-free package.
Applications
- Energy metering systems
Documentation
Data Sheet 1
User Guide 1
Application Note 5
Technical Articles 4
Product Highlight 1
Frequently Asked Question 1
Product Highlight 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADE7878ACPZ | 40-Lead LFCSP (6mm x 6mm w/ EP) | ||
| ADE7878ACPZ-RL | 40-Lead LFCSP (6mm x 6mm w/ EP) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Aug 6, 2014 - 14_0135 Assembly and Test Transfer of AD7173-8, AD7175-8 in 6x6 mm and ADP5051, ADP5053 in 7x7 mm LFCSP to StatsChipPac China |
||
| ADE7878ACPZ | ||
| ADE7878ACPZ-RL | PRODUCTION | |
|
Nov 12, 2013 - 13_0232 Assembly and Test Transfer of Select 6x6 and 7x7mm LFCSP Products to STATS ChipPAC China |
||
| ADE7878ACPZ | ||
| ADE7878ACPZ-RL | PRODUCTION | |
|
Oct 28, 2013 - 13_0117 Mask Change for ADE7878, ADE7868, ADE7858 and ADE7854 and Datasheet Update |
||
| ADE7878ACPZ | ||
| ADE7878ACPZ-RL | PRODUCTION | |
|
Sep 18, 2012 - 12_0148 Minor Metal Mask Revision and Data Sheet Change for ADE7878, ADE7868, ADE7858 and ADE7854 |
||
| ADE7878ACPZ | ||
| ADE7878ACPZ-RL | PRODUCTION | |
|
Nov 15, 2010 - 10_0238 Die Revision and Datasheet Changes for ADE7854, ADE7858, ADE7868, ADE7878 Products |
||
| ADE7878ACPZ | ||
| ADE7878ACPZ-RL | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Interface Transceivers 4 | ||
| ADM487E | PRODUCTION | 5 V, ±15 kV ESD Protected, Half Duplex RS-485/RS-422 Transceiver (250 kbps, ¼ Load) |
| ADuM2250 | PRODUCTION | Hot-Swappable Dual I2C® Isolators, 5 kV |
| ADM2487E | PRODUCTION | 2.5 kV Signal Isolated, ESD Protected, Full/Half Duplex RS-485 Transceiver w/ Transformer Driver (500 kbps) |
| ADUM1250 | PRODUCTION | Hot Swappable Dual I2C Isolator |
| Voltage References 2 | ||
| ADR3412 | PRODUCTION | Micro-Power, High-Accuracy 1.2V Voltage Reference. |
| ADR280 | PRODUCTION | 1.2 V Ultralow Power High PSRR Voltage Reference |
| Parts | Product Life Cycle | Description |
|---|---|---|
| ADE7878A | PRODUCTION | Polyphase Multifunction Energy Metering IC With Per Phase Active And Reactive Powers |