Add to Signal Chain Designer

ADE7858:  Poly Phase Multifunction Energy Metering IC with per Phase Active and Reactive Powers

Product Details

Product Status:Recommended for New Designs

The ADE7858 is a high accuracy, 3-phase electrical energy measurement IC with serial interfaces and three flexible pulse outputs. The ADE7858 incorporates second-order Σ-Δ ADCs, a digital integrator, reference circuitry, and all the signal processing required to perform total (fundamental and harmonic) active, reactive and apparent energy measurement, and rms calculations. A fixed function digital signal processor (DSP) executes this signal processing.

The ADE7858 is suitable to measure active, reactive, and apparent energy in various 3-phase configurations, such as WYE or DELTA services, with both three and four wires. The ADE7858 provides system calibration features for each phase, that is, rms offset correction, phase calibration, and gain calibration. The CF1, CF2 and CF3 logic outputs provide a wide choice of power information: total active/reactive/apparent power or sum of current rms values.

The ADE7858 has waveform sample registers that allow access to all ADC outputs. The device also incorporates power quality measurements such as short duration low or high voltage detections, short duration high current variations, line voltage period measurement and angles between phase voltages and currents. Two serial interfaces can be used to communicate with the ADE7858: SPI or I2C while a dedicated high speed interface, HSDC (High Speed Data Capture) port, can be used in conjunction with I2C to provide access to the ADC outputs and real time power information. The ADE7858 has also two interrupt request pins, IRQ0 and IRQ1, to indicate that an enabled interrupt event has occurred.

The ADE7858 is available in 40-lead LFCSP lead free package.

FEATURES and BENEFITS

  • Highly accurate; supports EN 50470-1, EN 50470-3, IEC 62053-21, IEC 62053-22 and IEC 62053-23
  • Compatible with 3-phase, 3 or 4 wire (delta or wye) and other 3-phase services
  • Supplies total (fundamental and harmonic) active/reactive/ apparent energy on each phase and on the overall system
  • Less than 0.1% error in active and reactive energy over a dynamic range of 1000 to 1
    at 25°C
  • Less than 0.2% error in active and reactive energy over a dynamic range of 3000 to 1 at 25°C
  • Supports current transformer and di/dt current sensors
  • Less than 0.1% error in voltage and current rms over a dynamic range of 1000 to 1 at 25°C
  • See Data Sheet for additional features

Functional Block Diagram for ADE7858

Additional Information

The ADE7878 family of parts consist of the ADE7878, ADE7868, ADE7858 and ADE7854.
The EVAL-ADE7878EBZ can be used to evaluate all 4 parts without the need of changing parts on the board

Documentation

Title Content Type File Type
ADE7854/ADE7858/ADE7868/ADE7878: Polyphase Multifunction Energy Metering IC Data Sheet (Rev F, 10/2012) (pdf, 1046 kB)
  • ADE7854/ADE7858/ADE7868/ADE7878: Silicon Anomaly  (pdf, 65 kB)
    This anomaly list describes the known issues with the ADE7854, ADE7858, ADE7868, and ADE7878 silicon identified by the version register (Address 0xE707) being equal to 2, 4 and 5.
Data Sheets PDF
AN-1076: Calibrating an ADE7878-Based, 3-Phase Energy Meter  (pdf, 221 kB) Application Notes PDF
AN-639: Frequently Asked Questions (FAQs) Analog Devices Energy (ADE) Products  (pdf, 165 kB) Application Notes PDF
UG-146: Evaluating the ADE7878 Energy Metering IC  (pdf, 1915 kB) User Guides PDF
Measuring Harmonic Energy with a Solid State Energy Meter  (pdf, 46 kB)
(Reprinted with permission from Metering International where it was first printed in Issue 3, 2003)
Technical Articles PDF
IC Technology and Failure Mechanisms - Understanding Reliability Standards Can Raise Quality of Meters  (pdf, 903 kB)
by Etienne Moulin, Analog Devices, Inc. (Reprinted with permission of India's Power Magazine, PowerLine, where it first appeared in the June 2004 issue)
Technical Articles PDF
RF Meets Power Lines: Designing Intelligent Smart Grid Systems that Promote Energy Efficiency
RF DesignLine, March 2010
Technical Articles HTML
Emerging Energy Applications Solutions Bulletin, Volume 10, Issue 4  (pdf, 1496 kB) Solutions Bulletins PDF
ADE78xx Polyphase Multifunction Energy Metering ICs  (pdf, 1847 kB) Overview PDF
What are the benefits of the ADE energy metering devices? FAQs/RAQs HTML
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Evaluation Kits & Symbols & Footprints

Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

Product Recommendations & Reference Designs

Companion Products

Suggested Companion Products


Recommended External References for the ADE7858

  • For low drift, low noise, low power, low cost, we recommend the ADR280.
  • For high precision, low dropout, 10mA output, we recommend the ADR3412.
Recommended RS-485/RS-422 Data Transceivers for the ADE7858
  • For low power, half duplex transceiver in 8-lead SOIC package, we recommend the ADM487E.
  • For isolated full/half duplex transceiver with integrated transformer driver, we recommend the ADM2487E.
Recommended Digital Isolators for the ADE7858
  • For a dual, bi-directional, 2.5kV, hot swap isolator, we recommend the ADuM1250.
  • For a dual, bi-directional, 5kV, hot swap isolator, we recommend the ADuM2250.
Recommended Power Solutions
  • For selecting voltage regulator products, use ADIsimPower.

Were these recommendations helpful?

SampleSample & Buy

Price, packaging, availability

ADE7858 Model Options
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

ADE7878 Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
EVAL-ADE7878EBZ Status: Production Evaluation Board $390.00 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
Review this Product X
content here.
content here.

Review this Product

Close