| Title | Content Type | File Type |
|---|---|---|
| ADAS3022: 16-Bit, 1 MSPS, 8-Channel Data Acquisition System Data Sheet (Rev B, 04/2013) (pdf, 741 kB) | Data Sheets | |
| CN0201: Complete 5 V, Single-Supply, 8-Channel Multiplexed Data Acquisition System with PGIA for Industrial Signal Levels (pdf, 263 kB) | Circuit Note | |
| UG-484: Evaluation Board for the ADAS3022 16-Bit, 8-Channel, 1 MSPS Data Acquisition System (pdf, 2130 kB) | User Guides | |
| Analog Devices’ Data Acquisition IC Simplifies Industrial and Instrumentation Equipment Design (13 Nov 2012) | Press Releases | HTML |
| Glossary of EE Terms | Glossary | HTML |
| Title | Content Type | File Type |
|---|---|---|
| ADAS3022 FPGA Reference Design | Design Tool | HTML |
| ADAS3022/ADAS3023 IBIS Model (ibs) | IBIS Models | IBS |
Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.
Recommended Digital Isolators for the ADAS3022
Were these recommendations helpful?
Sample & Buy| Model | Package | Pins | Temp. Range |
Packing, Qty |
Price*(100-499) | Price*1000 pcs | RoHS | View PCN/ PDN | Check Inventory/ Purchase/Sample |
|---|
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.