Application Notes (18)
- AN-1142: Techniques for High Speed ADC PCB Layout (pdf, 392 kB)
- AN-935: Designing an ADC Transformer-Coupled Front End (pdf, 363 kB)
- AN-905: VisualAnalog Converter Evaluation Tool Version 1.0 User Manual (pdf, 2124 kB)
- AN-878: High Speed ADC SPI Control Software (pdf, 585 kB)
- AN-877: Interfacing to High Speed ADCs via SPI (pdf, 1594 kB)
- AN-851: A WiMax Double Downconversion IF Sampling Receiver Design (pdf, 262 kB)
- AN-835: Understanding High Speed ADC Testing and Evaluation (pdf, 985 kB)
- AN-827: A Resonant Approach to Interfacing Amplifiers to Switched-Capacitor ADCs (pdf, 203 kB)
-
AN-812: MicroController-Based Serial Port Interface (SPI) Boot Circuit (pdf, 452,449 bytes)
(pdf, 441 kB)
This application note describes the operation of a general-purpose, microcontroller-based Serial Port Interface (SPI) boot circuit. - AN-756: Sampled Systems and the Effects of Clock Phase Noise and Jitter (pdf, 291 kB)
- AN-742: Frequency Domain Response of Switched-Capacitor ADCs (pdf, 401 kB)
- AN-741: Little Known Characteristics of Phase Noise (pdf, 1679 kB)
- AN-737: How ADIsimADC Models an ADC (pdf, 373 kB)
- AN-715: A First Approach to IBIS Models: What They Are and How They Are Generated (pdf, 370 kB)
-
AN-586: LVDS Outputs for High Speed A/D Converters
(pdf, 207 kB)
High Speed ADCs Uses LVDS (Low-Voltage Differential Signaling) to Minimize Performance Limitations In ADC Applications When Providing High Speed Data Output -
AN-501: Aperture Uncertainty and ADC System Performance
(pdf, 227 kB)
A Key Concern in IF Sampling is that of Aperture Uncertainty (Jitter) -
AN-345: Grounding for Low-and-High-Frequency Circuits
(pdf, 455 kB)
Know Your Ground and Signal Paths for Effective Designs. Current Flow Seeks Path of Least Impedance-Not Just Resistance.... - AN-282: Fundamentals of Sampled Data Systems (pdf, 2131 kB)
Technical Articles (1)
- MS-2210: Designing Power Supplies for High Speed ADC (pdf, 327 kB)
Data Sheets (1)
Glossary (1)
Press Releases (1)
User Guides (1)
- UG-178: Evaluating the AD9284 Analog-to-Digital Converter (pdf, 1912 kB)