AD7995:  4-Channel, 10-Bit ADC with I2C Compatible Interface in 8-Lead SOT-23

Product Status:   Production 

The AD7991/AD7995/AD7999 are 12-/10-/8-bit, low power, successive approximation ADCs with an I2C®-compatible interface. Each part operates from a single 2.7 V to 5.5 V power supply and features a 1 μs conversion time.

Each AD7991/AD7995/AD7999 provides a 2-wire serial interface compatible with I2C interfaces. The AD7991 and AD7995 come in two versions and each version ...More

AD7995:  4-Channel, 10-Bit ADC with I2C Compatible Interface in 8-Lead SOT-23

Product Description

The AD7991/AD7995/AD7999 are 12-/10-/8-bit, low power, successive approximation ADCs with an I2C®-compatible interface. Each part operates from a single 2.7 V to 5.5 V power supply and features a 1 μs conversion time.

Each AD7991/AD7995/AD7999 provides a 2-wire serial interface compatible with I2C interfaces. The AD7991 and AD7995 come in two versions and each version has an individual I2C address (see Table 8 of data sheet for address and part number selection). This allows two of the same devices to be connected to the same I2C bus. Both versions support standard, fast, and high speed I2C interface modes. The AD7999 comes in one version.

The AD7991/AD7995/AD7999 normally remain in a shutdown state, powering up only for conversions. The conversion process is controlled by a command mode, during which each I2C read operation initiates a conversion and returns the result over the I2C bus.

When four channels are used as analog inputs, the reference for the part is taken from VDD; this allows the widest dynamic input range to the ADC. Therefore, the analog input range to the ADC is 0 V to VDD. An external reference, applied through the VIN3/VREF input, can also be used with this part.

Product Highlights

  1. Four single-ended analog input channels, or three single-ended analog input channels and one reference input channel.
  2. I2C compatible serial Interface. Standard, Fast and Hs-Modes
  3. Automatic shutdown.
  4. Reference derived from the power supply or external reference.
  5. 8-lead SOT23 and 8 lead MSOP Packages.

Applications

  • System Monitoring
  • Battery Powered Systems
  • Data Acquisition
  • Medical Instruments
  • Data Sheet, Rev. 0, 12/07

      • 12-/10-/8-bit ADC with fast conversion time: 1 μs typical
      • 4 analog input channels/3 analog input channels with reference input
      • Specified for VDD of 2.7 V to 5.5 V
      • Sequencer operation
      • Temperature Range: -40 °C to 125 °C
      • I2C ®-compatible serial interface supports standard, fast, and High-speed modes
      • 2 versions allow 2 I2C addresses
        (See Table 8 of data sheet for address and part number selection)
      • Low power consumption Shutdown mode: 1 μA max
      • 8-lead SOT-23 package

    Functional Block Diagram for AD7995

    Products Used in This Circuit
    • AD780: 2.5 V/3.0 V Ultrahigh Precision Bandgap Voltage Reference
    • AD7995: 4-Channel, 10-Bit ADC with I2C Compatible Interface in 8-Lead SOT-23
    • AD8599: Ultralow Distortion, Ultralow Noise Op Amp (Dual)

    Circuits from the Lab™ reference circuits are engineered and tested for quick and easy system integration to help solve today's analog, mixed-signal, and RF design challenges.

    Budgetary Price & Packaging   |   Samples   |   Check Inventory & Purchase

    AD7995 Model Options
    Model Package Pins Temp.
    Range
    Packing,
    Qty
    Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
    Purchase/Sample
    AD7995ARJZ-0RL Status: Production 8 ld SOT-23 8 Ind Reel, 10000 - $1.80 Y  Material Info PCN Purchase
    AD7995YRJZ-0500RL7 Status: Production 8 ld SOT-23 8 Ind Reel, 500 $2.68 $2.28 Y  Material Info PCN Purchase Sample
    AD7995YRJZ-0RL Status: Production 8 ld SOT-23 8 Ind Reel, 10000 - $2.28 Y  Material Info PCN Purchase
    AD7995YRJZ-1500RL7 Status: Production 8 ld SOT-23 8 Ind Reel, 500 $2.68 $2.28 Y  Material Info PCN Purchase
    AD7995YRJZ-1RL Status: Production 8 ld SOT-23 8 Ind Reel, 10000 - $2.28 Y  Material Info PCN Purchase

    Help

    Model
    The model number is a specific version of a generic that can be purchased or sampled.

    Status
    Status indicates the current lifecycle of the product. This can be one of 4 stages:
    • Pre-Release: The model has not been released to general production, but samples may be available.
    • Production: The model is currently being produced, and generally available for purchase and sampling.
    • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
    • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
    Package Description
    The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

    For detailed drawings and chemical composition please consult our  Package Site

    Pin Count
    Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

    Temperature Range
    This is the acceptable operating range of the device. The various ranges specified are as follows:
    • Commercial: 0 to +70 degrees Celsius
    • Military : -55 to +125 degrees Celsius
    • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
    • Automotive: -40 to +125 degrees Celsius
    Packing, Qty
    Indicates the packing option of the model (Tube, Reel, Tray, etc.) and the standard quantity in that packing option.

    Price
    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    Production Availability
    This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
    Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

    RoHS Compliant
    Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

    View PCN/PDN
    This is the list of Product Change Notifications (PCN) and Product Discontinuance Notifications (PDN) published on the web for this model. Click on the link to access PCN/PDN information. Online PCNs are available starting in 2009 and online PDNs are available starting in 2010. To obtain older PCNs or PDNs, contact your ADI Sales Rep. For more information on ADI's PCN/PDN process, please visit our PCN/PDN Information page.

    Check Inventory/Purchase/Sample
    The Purchase button will be displayed if model is available for purchase online at Analog Devices or one of our authorized distributors. Select the purchase button to display inventory availability and online purchase options.
    The Sample button will be displayed if a model is available for web samples. If a model is not available for web samples, look for notes on the product page that indicate how to request samples - or Contact ADI

    *The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    AD7995 Evaluation Board
    Model Description Price RoHS View PCN/ PDN Check Inventory/
    Purchase/Sample
    EVAL-AD7995EBZ Status: Production Evaluation Board $59.00 Yes -

    Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

    content here.
    content here.