AD7476

PRODUCTION

1MSPS, 12-Bit ADC in 6 Lead SOT-23

Viewing:

Overview

  • Fast throughput rate: 1 MSPS
  • Specified for VDD of 2.35 V to  5.25 V
  • Low power:
    • 3.6 mW Typ at 1 MSPS with 3 V supplies
    • 15 mW Typ at 1 MSPS with 5 V supplies
  • Wide input bandwidth: 70 dB SNR at 100 kHz input frequency
  • Flexible power/serial clock speed management
  • No pipeline delays
  • High speed serial interface SPI®/QSPI/MICROWIRE/DSP compatible
  • Standby mode: 1 µA max
  • 6-lead SOT-23 package
AD7476-EP supports defense and aerospace applications (AQEC standard)
  • Download AD7476-EP Data Sheet (pdf)
  • Military temperature range  (−55°C to +125°C)
  • Controlled manufacturing baseline
  • One assembly/test site
  • One fabrication site
  • Enhanced product change notification
  • Qualification data available upon request
  • V62/11611 DSCC Drawing Number

The AD7476/AD7477/AD7478 are, respectively, 12-bit, 10-bit, and 8-bit, high speed, low power, successive approximation ADCs. The parts operate from a single 2.35 V to 5.25 V power supply and feature throughput rates up to 1 MSPS. Each part contains a low noise, wide bandwidth track-and-hold amplifier that can handle input frequencies in excess of 6 MHz.

The conversion process and data acquisition are controlled using CS the serial clock, allowing the devices to interface with microprocessors or DSPs. The input signal is sampled on the falling edge of CS and the conversion is initiated at this point. There are no pipeline delays associated with these parts.

The AD7476/AD7477/AD7478 use advanced design techniques to achieve very low power dissipation at high throughput rates. The reference for the parts is taken internally from VDD. This allows the widest dynamic input range to the ADC. Thus, the analog input range for the parts are 0 V to VDD. The conversion rate is determined by the SCLK.

AD7476
1MSPS, 12-Bit ADC in 6 Lead SOT-23
AD7476/AD7477/AD7478 Functional Block Diagram AD7476/AD7477/AD7478 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
Digital Isolators 3
ADUM1311 PRODUCTION Triple-Channel Digital Isolators
ADUM1301 PRODUCTION Triple-Channel Digital Isolator
ADUM3301 PRODUCTION Triple-Channel, Digital Isolator, Enhanced System-Level ESD Reliability (2/1 channel directionality)
Operational Amplifiers (Op Amps) 8
ADA4841-1 PRODUCTION Low Power, Low Noise and Distortion, Rail-to-Rail Output Amplifier
ADA4897-1 RECOMMENDED FOR NEW DESIGNS 1 nV/√Hz, Low Power, Rail-to-Rail Output Amplifiers
ADA4899-1 PRODUCTION Unity-Gain Stable, Ultralow Distortion, 1 nV/√Hz Voltage Noise, High Speed Op Amp
AD8615 PRODUCTION Precision 20 MHz CMOS Single RRIO Operational Amplifier
AD8655 PRODUCTION Low Noise, Precision CMOS Amplifier
ADA4084-2 RECOMMENDED FOR NEW DESIGNS

30 V, Low Noise, Rail-to-Rail Input/Output, Low Power Operational Dual Amplifier

ADA4627-1 PRODUCTION 36 V, 19 MHz, Low Noise, Low Bias Current, JFET Op Amp
ADA4000-1 PRODUCTION Single, Low Cost, Precision JFET Input Operational Amplifier
Voltage References 6
REF193 PRODUCTION 3.0V Precision Micropower, Low Dropout, Low Voltage Reference
ADR4530 PRODUCTION Ultra-Low-Noise, High-Accuracy 3.0V Voltage Reference
REF195 PRODUCTION 5.0V Precision Micropower, Low Dropout, Low Voltage Reference
ADR4550 PRODUCTION Ultra-Low-Noise, High-Accuracy 5.0V Voltage Reference
ADR435 PRODUCTION Ultralow Noise XFET® Voltage References with Current Sink and Source Capability
AD780 PRODUCTION 2.5 V/3.0 V High Precision Reference
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

IBIS Model 1


Evaluation Kits

EVAL-AD7476A

AD7476A Evaluation Board

Product Details

The EVAL-AD7476ACBZ is a fully featured evaluation kit for the AD7476A. This board operates in stand alone mode or in conjunction with the Evaluation Controller board . When operated with the Evaluation Controller board, software is provided enabling the user to perform detailed analysis of the ADC's performance. This software includes the technical note describing the operation and set up of the evaluation board in standalone operation or when operated with the Evaluation Controller board.

EVAL-AD7476A
AD7476A Evaluation Board

Latest Discussions

Recently Viewed