Add to Signal Chain Designer

AD7983:  16-Bit, 1.33 MSPS PulSAR ADC in MSOP/QFN

Product Details


The AD7983 is a 16-bit, successive approximation, analog-to-digital converter (ADC) that operates from a single power supply, VDD. It contains a low power, high speed, 16-bit sampling ADC and a versatile serial interface port. On the CNV rising edge, it samples an analog input IN+ between 0 V to REF with respect to a ground sense IN−. The reference voltage, REF, is applied externally and can be set independent of the supply voltage, VDD. Its power scales linearly with throughput.

The SPI-compatible serial interface also features the ability, using the SDI input, to daisy-chain several ADCs on a single, 3-wire bus and provides an optional busy indicator. It is compatible with 1.8 V, 2.5 V, 3 V, or 5 V logic, using the separate supply VIO.

The AD7983 is housed in a 10-lead MSOP or a 10-lead QFN1 (LFCSP) with operation specified from −40°C to +85°C.

1QFN package in development. Contact sales for samples and availability.

Applications

  • Battery-powered equipment
  • Communications
  • ATE
  • Data acquisitions
  • Medical instruments

FEATURES and BENEFITS

  • 16-bit resolution with no missing codes
  • Throughput: 1.33 MSPS
  • Low power dissipation: 10.5 mW typical @ 1.33 MSPS
  • INL: ±0.6 LSB typical, ±1.25 LSB maximum
  • Pseudo differential analog input range
    0 V to VREF with VREF between 2.9 V to 5.5 V
    Any input range and easy to drive with the ADA4841
  • SINAD: 91.6 dB @ 10 kHz
  • THD: −115 dB @ 10 kHz
  • No pipeline delay
  • Single-supply 2.5 V operation with 1.8 V/2.5 V/3 V/5 V logic interface
  • Serial interface SPI-/QSPI™-/MICROWIRE™-/DSP-compatible
  • Daisy-chain multiple ADCs and busy indicator

Functional Block Diagram for AD7983

Similar Products

  • AD7988-1 Single Channel; 16-Bit; 100 kSPS; 700uW Ultra Low Power PulSAR ADC in Small MSOP & QFN(3mm*3mm)
  • AD7988-5 Single Channel; 16-Bit; 500 kSPS; 3.5W Ultra Low Power PulSAR ADC in Small MSOP & QFN(3mm*3mm)
  • AD7980 Single Channel;16-Bit; 1 MSPS; Low Power PulSAR ADC in Small MSOP & QFN(3mm*3mm)
  • AD7985 Single Channel;16-Bit; 2.5 MSPS; 15.5 mW; PulSAR ADC in 4mm*4mm QFN
  • AD7982 Single Channel;18-Bit; 1 MSPS PulSAR 7.0 mW ADC in Small MSOP & QFN(3mm*3mm)
  • AD7984 Single Channel;18-Bit; 1.33 MSPS PulSAR 10.5 mW ADC in Small MSOP & QFN(3mm*3mm)
  • AD7986 Single Channel;18-Bit; 2 MSPS; Low Power 15 mW; Differential Input; PulSAR ADC in 4mm*4mm QFN

Documentation

Title Content Type File Type
AD7983: 16-Bit, 1.33 MSPS PulSAR ADC in MSOP/QFN Data Sheet (Rev 0, 11/2007) (pdf, 596 kB) Data Sheets PDF
Tested ADC Driver to PulSAR ADC Application Notes HTML
AN-1141: Powering a Dual Supply Precision ADC with Switching Regulators  (pdf, 640 kB) Application Notes PDF
AN-931: Understanding PulSAR ADC Support Circuitry  (pdf, 299 kB)
This application note discusses in general the pitfalls that occur regularly when using SAR ADCs and, more importantly, how to easily prevent them.
Application Notes PDF
AN-877: Interfacing to High Speed ADCs via SPI  (pdf, 1594 kB) Application Notes PDF
AN-935: Designing an ADC Transformer-Coupled Front End  (pdf, 363 kB) Application Notes PDF
AN-742: Frequency Domain Response of Switched-Capacitor ADCs  (pdf, 401 kB) Application Notes PDF
The Data Conversion Handbook Design Handbooks HTML
MT-031: Grounding Data Converters and Solving the Mystery of  (pdf, 144 kB) Tutorials PDF
MT-002: What the Nyquist Criterion Means to Your Sampled Data System Design  (pdf, 152 kB) Tutorials PDF
MT-001: Taking the Mystery out of the Infamous Formula, "SNR=6.02N + 1.76dB," and Why You Should Care  (pdf, 94 kB) Tutorials PDF
UG-340: Evaluation Board for the 10-Lead Family 14-/16-/18-Bit PulSAR ADCs  (pdf, 4636 kB) User Guides PDF
Voltage Reference Design for Precision Successive-Approximation ADCs
(Analog Dialogue, Volume 47 – June 2013)
Analog Dialogue HTML
Front-End Amplifier and RC Filter Design for a Precision SAR Analog-to-Digital Converter Technical Articles HTML
MS-2210: Designing Power Supplies for High Speed ADC  (pdf, 327 kB) Technical Articles PDF
MS-2022: Seven Steps to Successful Analog-to-Digital Signal Conversion (Noise Calculation for Proper Signal Conditioning)  (pdf, 277 kB) Technical Articles PDF
MS-2124: Understanding AC Behaviors of High Speed ADCs  (pdf, 276 kB) Technical Articles PDF
Nine Often Overlooked ADC Specifications  (pdf, 445 kB)
Analog-to-digital converters (ADCs) have many specifications; some are more important for a given application than others. Understanding these specifications and controlling external devices affecting the ADC will lead to better performance.
Technical Articles PDF
SAR ADC & Driver Quick-Match Guide  (pdf, 251 kB)
Find drivers for ADI's most popular single-ended and differential SAR ADCs based on your specific application conditions.
Product Selection Guide PDF
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Design Tools,Models,Drivers & Software

Title Content Type File Type
AD7983 IBIS Models IBIS Models HTML
BeMicro FPGA Project for AD7983 with Nios driver FPGA HDL HTML
AD7983 FMC-SDP Interposer & Evaluation Board / Xilinx KC705 Reference Design FPGA HDL HTML

Evaluation Kits & Symbols & Footprints

Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

Product Recommendations & Reference Designs

Companion Products

Suggested Companion Products


Recommended Driver Amplifiers for the AD7983 Recommended Precison External References for the AD7983
  • For a low noise, high accuracy 3V reference, we suggest the ADR433 or the ADR4533.
  • For a low noise, high accuracy 5V reference, we recommend the ADR435 or the ADR4550.
  • For driving the voltage reference input, we recommend the AD8031 or the AD8605 buffer amplifiers.

Recommended Digital Isolators for the AD7983
  • For SPI Interface, lowest power, 2.5 kVrms isolation, we recommend the ADuM1401.
  • For SPI Interface, enhanced system-level ESD performance, 2.5 kVrms isolation, we recommend the ADuM3401.
  • For SPI Interface, low power, 5.0 kVrms isolation, we recommend the ADuM4401.
  • For SPI Interface, smallest package, low voltage I/O (1.8 V to 5.5 V), we recommend the ADuM3481.
Recommended Power Solutions
  • For selecting voltage regulator products, use ADIsimPower.

Were these recommendations helpful?

SampleSample & Buy

Price, packaging, availability

AD7983 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD7983BCPZ-R2 Status: Production 10 ld LFCSP (3x3mm) 10 Ind Reel, 250 - - Y  Material Info PCN Contact ADI
AD7983BCPZ-RL Status: Production 10 ld LFCSP (3x3mm) 10 Ind Reel, 5000 - $17.00 Y  Material Info PCN Purchase
AD7983BCPZ-RL7 Status: Production 10 ld LFCSP (3x3mm) 10 Ind Reel, 1500 - $17.00 Y  Material Info PCN Purchase Sample
AD7983BRMZ Status: Production 10 ld MSOP 10 Ind Tube, 50 $20.00 $17.00 Y  Material Info PCN Purchase Sample
AD7983BRMZ-RL7 Status: Production 10 ld MSOP 10 Ind Reel, 1000 - $17.00 Y  Material Info PCN Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

AD7983 Evaluation kit
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
EVAL-AD7983-PMDZ Status: Pre-Release Evaluation Board PMOD compatible form factor $27.00 Yes - Contact ADI
SDP-PMD-IB1Z Status: Production Evaluation Interposer Board PMOD to SDP w/ Power Supply $55.00 Yes -
EVAL-AD7983SDZ Status: Production Evaluation Board SDP Interface $99.00 Yes -
EVAL-SDP-CB1Z Status: Production Evaluation Controller Board SDP $99.00 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices

沪ICP备09046653号
content here.
content here.

Review this Product

Close