LTM8061

推荐用于新设计

32V、2A μModule(电源模块)锂离子/聚合物电池充电器

产品技术资料帮助

ADI公司所提供的资料均视为准确、可靠。但本公司不为用户在应用过程中侵犯任何专利权或第三方权利承担任何责任。技术指标的修改不再另行通知。本公司既没有含蓄的允许,也不允许借用ADI公司的专利或专利权的名义。本文出现的商标和注册商标所有权分别属于相应的公司。

Viewing:

产品详情

  • 宽输入电压范围:4.95V 至 32V (绝对最大值为 40V)
  • 浮动电压选项:
    • 单节电池:4.1V、4.2V
    • 两节电池:8.2V、8.4V
  • 可编程充电电流:高达 2A
  • 可由用户选择的充电终止方式:C/10 或板上充电终止定时器
  • 动态充电速率编程 / 软起动引脚
  • 可编程输入电流限值
  • 可任选的反向输入保护
  • NTC 电阻温度监视器
  • 0.5% 浮动电压准确度
  • 具自动复位功能的失效电池检测
  • 纤巧、扁平的 (9mm × 15mm × 4.32mm) 表面贴装型 LGA 封装

LTM8061
32V、2A μModule(电源模块)锂离子/聚合物电池充电器
Standalone Single Cell 2A Li-Ion Battery Charger with C/10 Termination from 6V to 32V Input Battery Charging Profile Product Package 1
添加至 myAnalog

将产品添加到myAnalog 的现有项目或新项目中(接收通知)。

创建新项目
提问

参考资料

了解更多
添加至 myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

创建新项目

软件资源

找不到您所需的软件或驱动?

申请驱动/软件

硬件生态系统

部分模型 产品周期 描述
PowerPath、理想二极管和负载开关 2
LTC4359 推荐用于新设计 具反向输入保护功能的理想二极管控制器
LTC4417 推荐用于新设计 确定了优先级的 PowerPath 控制器
浪涌抑制器、过压和过流保护 1
LT4363 推荐用于新设计 具电流限制功能的高电压浪涌抑制器
数字电源系统管理器 1
LTC2974 推荐用于新设计 具有精确输出电流的4通道PMBus电源系统管理器
双电源监控器 1
LTC2960 推荐用于新设计 36V、纳安级电流、两输入电压监视器
Modal heading
添加至 myAnalog

将产品添加到myAnalog 的现有项目或新项目中(接收通知)。

创建新项目

工具及仿真模型

LTspice 1


LTspice中提供以下器件型号:

  • LTM8061-4.1
  • LTM8061-4.2
  • LTM8061-8.2
  • LTM8061-8.4
LTspice

LTspice®是一款强大高效的免费仿真软件、原理图采集和波形观测器,为改善模拟电路的仿真提供增强功能和模型。


评估套件

eval board
DC1645A-B

LTM8061-4.2 Demo Board | 6.5V ≤ VIN ≤ 32V, 2A µModule Buck Li-Ion Battery Charger, VOUT = 4.2V @ 2A

产品详情

Demonstration circuits 1645A-A, 1645A-B, 1645A-C and 1645A-D feature the LTM8061, a 32V, 2A μModule® Li-Ion battery charger. Operating from a 6.5V to 32V input source, the 1645A-A and 1645A-B demo circuits charge single cell Li-Ion batteries to float voltages of 4.1V or 4.2V respectively. The 1645A-C and 1645A-D demo circuits operate from a 12V to 32V input source, and charge dual cell Li-Ion battery packs to float voltages of 8.2V or 8.4V. JP1 turns the converter on or off. JP2 allows for easy selection of C/10 or timer charge termination.

eval board
DC1645A-A

LTM8061-4.1 Demo Board | 6.5V ≤ VIN ≤ 32V, 2A µModule Buck Li-Ion Battery Charger, VOUT = 4.1V @ 2A

产品详情

Demonstration circuits 1645A-A, 1645A-B, 1645A-C and 1645A-D feature the LTM8061, a 32V, 2A μModule® Li-Ion battery charger. Operating from a 6.5V to 32V input source, the 1645A-A and 1645A-B demo circuits charge single cell Li-Ion batteries to float voltages of 4.1V or 4.2V respectively. The 1645A-C and 1645A-D demo circuits operate from a 12V to 32V input source, and charge dual cell Li-Ion battery packs to float voltages of 8.2V or 8.4V. JP1 turns the converter on or off. JP2 allows for easy selection of C/10 or timer charge termination.

eval board
DC1645A-D

LTM8061-8.4 Demo Board | 12V ≤ VIN ≤ 32V, 2A µModule Buck Li-Ion Battery Charger, VOUT = 8.4V @ 2A

产品详情

Demonstration circuits 1645A-A, 1645A-B, 1645A-C and 1645A-D feature the LTM8061, a 32V, 2A μModule® Li-Ion battery charger. Operating from a 6.5V to 32V input source, the 1645A-A and 1645A-B demo circuits charge single cell Li-Ion batteries to float voltages of 4.1V or 4.2V respectively. The 1645A-C and 1645A-D demo circuits operate from a 12V to 32V input source, and charge dual cell Li-Ion battery packs to float voltages of 8.2V or 8.4V. JP1 turns the converter on or off. JP2 allows for easy selection of C/10 or timer charge termination.

eval board
DC1645A-C

LTM8061-8.2 Demo Board | 12V ≤ VIN ≤ 32V, 2A µModule Buck Li-Ion Battery Charger, VOUT = 8.2V @ 2A

产品详情

Demonstration circuits 1645A-A, 1645A-B, 1645A-C and 1645A-D feature the LTM8061, a 32V, 2A μModule® Li-Ion battery charger. Operating from a 6.5V to 32V input source, the 1645A-A and 1645A-B demo circuits charge single cell Li-Ion batteries to float voltages of 4.1V or 4.2V respectively. The 1645A-C and 1645A-D demo circuits operate from a 12V to 32V input source, and charge dual cell Li-Ion battery packs to float voltages of 8.2V or 8.4V. JP1 turns the converter on or off. JP2 allows for easy selection of C/10 or timer charge termination.

DC1645A-B
LTM8061-4.2 Demo Board | 6.5V ≤ VIN ≤ 32V, 2A µModule Buck Li-Ion Battery Charger, VOUT = 4.2V @ 2A
DC1645A-A - Schematic
DC1645A-A
LTM8061-4.1 Demo Board | 6.5V ≤ VIN ≤ 32V, 2A µModule Buck Li-Ion Battery Charger, VOUT = 4.1V @ 2A
DC1645A-A - Schematic
DC1645A-D
LTM8061-8.4 Demo Board | 12V ≤ VIN ≤ 32V, 2A µModule Buck Li-Ion Battery Charger, VOUT = 8.4V @ 2A
DC1645A-D Demo Board DC1645A-D Demo Board DC1645A-D Demo Board DC1645A-D Demo Board DC1645A-A - Schematic
DC1645A-C
LTM8061-8.2 Demo Board | 12V ≤ VIN ≤ 32V, 2A µModule Buck Li-Ion Battery Charger, VOUT = 8.2V @ 2A
DC1645A-A - Schematic

最新评论

需要发起讨论吗? 没有关于 LTM8061的相关讨论?是否需要发起讨论?

在EngineerZone®上发起讨论

近期浏览