Two engineers working in the lab

Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.

Tailor your signal chain with confidence

ADR02

PRODUCTION

Ultracompact, Precision 5.0 V Voltage Reference

Viewing:

Part Details

  • Ultracompact SC70 and TSOT packages
  • Low temperature coefficient
    • 8-lead SOIC: 3 ppm/°C typical
    • 5-lead SC70: 9 ppm/°C maximum
    • 5-lead TSOT: 9 ppm/°C maximum
  • Initial accuracy ±0.1%
  • No external capacitor required
  • Low noise 10 μV p-p, 0.1 Hz to 10.0 Hz (ADR02)
  • Wide operating range
    • ADR01: 12.0 V to 36.0 V
    • ADR02: 7.0 V to 36.0 V
    • ADR03: 4.5 V to 36.0 V
    • ADR06: 5.0 V to 36.0 V
  • High output current 10 mA
  • Wide temperature range: –40°C to +125°C
  • ADR01/ADR02/ADR03 pin compatible to industry-standard REF01/REF02/REF03
  • ADR01, ADR02, ADR03 and ADR06 SOIC (A grade) qualified for automotive applications
ADR02
Ultracompact, Precision 5.0 V Voltage Reference
ADR01-02-03-06 Pin Configuration ADR01-02-03-06 Pin Configuration ADR01-02-03-06 Pin Configuration ADR01-02-03-06 Pin Configuration ADR01-02-03-06 Pin Configuration ADR01-02-03-06 Typical Diagram
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
Hardware Ecosystem

Parts Product Life Cycle Description
ADR3450 PRODUCTION Micro-Power, High-Accuracy 5.0V Voltage Reference
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Reference Designs

Robust Loop Powered Pressure Sensor Signal Conditioning Circuit
CN0289 Circuits from the lab

Flexible, 4 mA-to-20 mA, Loop-Powered Pressure Sensor Transmitter with Voltage or Current Drive

Features and Benefits

  • Loop powered 4-20mA transmitter
  • Voltage or current drive
  • Optimized for pressure sensors
Pressure Sensor Signal Conditioning Circuit
CN0295 Circuits from the lab

Flexible, 4 mA-to-20 mA Pressure Sensor Transmitter with Voltage or Current Drive

Features and Benefits

  • 4-20mA transmitter
  • Voltage or current drive
  • Optimized for pressure sensors
  • Low Power
CN0328 Top Level Block Diagram
CN0328 Circuits from the lab

Completely Isolated 4-Channel Multiplexed HART Analog Output Circuit

Features and Benefits

  • Complete HART compliant solution for 4mA to 20mA or voltage output 
  • Fully Isolated 
  • Four multiplexed outputs
4-Channel Multiplexed HART Analog Output Circuit
CN0418 Circuits from the lab

Completely Isolated 4-Channel Analog Output Circuit for PLC/DCS Systems with HART

Features and Benefits

  • 4-Channels
  • +/- 10V , 4-20mA outputs
  • HART Compatible
  • Dynamic Power Control
  • Digital Slew Rate Limiting
Robust Loop Powered Configurable Transmitter Circuit
CN0314 Circuits from the lab

Configurable 4-20 mA Loop Powered Transmitter/Receiver using a Micropower Instrumentation Amplifier

Features and Benefits

  • 4-20mA Transmitter/Receiver
  • Loop Powered
  • Configurable
CN0289
Flexible, 4 mA-to-20 mA, Loop-Powered Pressure Sensor Transmitter with Voltage or Current Drive
Robust Loop Powered Pressure Sensor Signal Conditioning Circuit
CN0295
Flexible, 4 mA-to-20 mA Pressure Sensor Transmitter with Voltage or Current Drive
Pressure Sensor Signal Conditioning Circuit
CN0328
Completely Isolated 4-Channel Multiplexed HART Analog Output Circuit
CN0328 Top Level Block Diagram
CN0418
Completely Isolated 4-Channel Analog Output Circuit for PLC/DCS Systems with HART
4-Channel Multiplexed HART Analog Output Circuit
EVAL-CN0418-ARDZ - Angle View
EVAL-CN0418-ARDZ - Top View
EVAL-CN0418-ARDZ - Bottom View
CN0314
Configurable 4-20 mA Loop Powered Transmitter/Receiver using a Micropower Instrumentation Amplifier
Robust Loop Powered Configurable Transmitter Circuit

Latest Discussions

Recently Viewed