ADMP401

Obsolete

Omnidirectional Microphone with Bottom Port and Analog Output

Viewing:

Part Details

  • 4.72 mm × 3.76 mm × 1.00 mm surface mount package
  • High SNR of 62 dBA
  • Sensitivity -42 dBV
  • Flat Frequency Response from 100 Hz to 15 kHz
  • Low Current Consumption
    < 250 μA
  • Single-ended analog output
  • High PSRR of 70 dB
  • Compatible with Sn/Pb and Pb-free solder processes
  • RoHS/WEEE Compliant
ADMP401
Omnidirectional Microphone with Bottom Port and Analog Output
ADMP401-FBL ADMP401-pc
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
Hardware Ecosystem

Parts Product Life Cycle Description
Audio & Video Converters 2
SSM2603 PRODUCTION Low Power Audio Codec
ADAU1361 PRODUCTION Stereo, Low Power, 96 kHz, 24-Bit Audio Codec with Integrated PLL
Audio Amplifiers 2
SSM2166 PRODUCTION Complete Microphone Conditioner with Variable Compression & Noise Gating
SSM2167 PRODUCTION Low Voltage Microphone Preamplifier with Variable Compression & Noise Gating
Digital Signal Processors (DSP) 4
ADAU1381 Obsolete Low-noise Stereo Codec with Enhanced Recording and Playback Processing
ADAU1373 Obsolete Low Power Codec with Speaker and Headphone Amplifier
ADAU1761 PRODUCTION SigmaDSP Stereo, Low Power, 96 kHz, 24-Bit Audio Codec with Integrated PLL
ADAU1781 Obsolete SigmaDSP Low-noise Stereo Audio Codec for Portable Applications
Operational Amplifiers (Op Amps) 1
ADA4075-2 PRODUCTION Ultralow Noise Amplifier at Lower Power
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
EVAL-ADMP401Z-FLEX

ADMP401 Flex Evaluation Board

Product Details

Analog Devices has sold its MEMS Microphone product line to InvenSense.
Please visit the InvenSense ADMP401 product page for all technical support and sales information.

This flex PCB includes just the ADMP401 and a bypass capacitor. The three wires allow an easy connection to the microphone’s analog output signal, VDD, and ground into your evaluation system.

EVAL-MIC-ALL
MEMS Microphone Evaluation Boards
EVAL-ADMP401Z-FLEX
ADMP401 Flex Evaluation Board

Latest Discussions

Recently Viewed