AD9248
PRODUCTIONDual 14-Bit, 20/40/65 MSPS, 3 V Analog-to-Digital Converter
- Part Models
- 10
- 1ku List Price
- Starting From $31.75
Overview
- Integrated Dual 14-Bit Analog-to-Digital Converters
- Single 3 V Supply Operation (2.7 V to 3.6 V)
- SNR = 71.6 dBc (to Nyquist, AD9248-65)
- SFDR = 80 dBc (to Nyquist, AD9248-65)
- Low Power: 300 mW at 65 MSPS
- Differential Input with 500 MHz 3 dB Bandwidth
- Exceptional Cross Talk Immunity > 85 dB
- On-Chip Reference and SHA
- Flexible Analog Input: 1 Vp-p to 2 Vp-p Range
- Offset Binary or Twos Complement Data Format
- Clock Duty Cycle Stabilizer
- Output datamux option
The AD9248 is a dual, 3 V, 14-bit, 20/40/65 MSPS analog to digital converter. It features dual high performance sample-and-hold amplifiers and an integrated voltage reference. The AD9248 uses a multistage differential pipelined architecture with output error correction logic to provide 14-bit accuracy and guarantee no missing codes over the full operating temperature range at up to 65 MSPS data rates.
The wide bandwidth, differential SHA allows for a variety of user-selectable input ranges and offsets including single-ended applications. It is suitable for various applications including multiplexed systems that switch full-scale voltage levels in successive channels and for sampling inputs at frequencies well beyond the Nyquist rate. The AD9248 is suitable for applications in communications, imaging and medical ultrasound.
Dual single-ended independent clock inputs are used to control all internal conversion cycles. A Duty Cycle Stabilizer (DCS) is available on the AD9248-65 and can compensate for wide variations in the clock duty cycle, allowing the converters to maintain excellent performance. The digital output data is presented in either straight binary or twos complement format. Out-of-range signals indicate an overflow condition, which can be used with the most significant bit to determine low or high overflow.
Fabricated on an advanced CMOS process, the AD9248 is available in a space saving 64-pin LQFP and is pin compatible to the AD9238. It is specified over the industrial temperature range (-40°C to +85°C).
APPLICATIONS
- Ultrasound equipment
- Direct conversion or IF sampling receivers
WB-CDMA, CDMA2000,WiMAX - Battery-powered instruments
- Hand-held scopemeters
- Low cost digital oscilloscopes
Documentation
Data Sheet 2
Application Note 16
Technical Articles 4
Evaluation Design File 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD9248BCPZ-20 | 64-Lead LFCSP (9mm x 9mm w/ EP) | ||
| AD9248BCPZ-40 | 64-Lead LFCSP (9mm x 9mm w/ EP) | ||
| AD9248BCPZ-65 | 64-Lead LFCSP (9mm x 9mm w/ EP) | ||
| AD9248BCPZRL-40 | 64-Lead LFCSP (9mm x 9mm w/ EP) | ||
| AD9248BCPZRL-65 | 64-Lead LFCSP (9mm x 9mm w/ EP) | ||
| AD9248BSTZ-20 | 64-Lead LQFP (7mm x 7mm) | ||
| AD9248BSTZ-40 | 64-Lead LQFP (7mm x 7mm) | ||
| AD9248BSTZ-65 | 64-Lead LQFP (7mm x 7mm) | ||
| AD9248BSTZRL-20 | 64-Lead LQFP (7mm x 7mm) | ||
| ADW12001BCPZRL-40 | 64-Lead LFCSP (9mm x 9mm w/ EP) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Aug 4, 2009 - 09_0098 Assembly Site Transfer of 64L 7x7 LQFP Package from Carsem, Malaysia to Amkor Technology Korea. |
||
| AD9248BSTZ-20 | PRODUCTION | |
| AD9248BSTZ-40 | PRODUCTION | |
| AD9248BSTZ-65 | ||
|
Jun 16, 2009 - 09_0027 Conversion to Laser Mark for the LQFP Packages (Single Grades) |
||
| AD9248BSTZ-20 | PRODUCTION | |
| AD9248BSTZ-40 | PRODUCTION | |
| AD9248BSTZ-65 | ||
| AD9248BSTZRL-20 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Clock ICs 6 | ||
| AD9510 | RECOMMENDED FOR NEW DESIGNS | 1.2 GHz Clock Distribution IC, PLL Core, Dividers, Delay Adjust, Eight Outputs |
| AD9511 | RECOMMENDED FOR NEW DESIGNS | 1.2 GHz Clock Distribution IC, PLL Core, Dividers, Delay Adjust, Five Outputs |
| AD9512 | RECOMMENDED FOR NEW DESIGNS | 1.2 GHz Clock Distribution IC, Two 1.6 GHz Inputs, Dividers, Delay Adjust, Five Outputs |
| AD9513 | RECOMMENDED FOR NEW DESIGNS | 800 MHz Clock Distribution IC, Dividers, Delay Adjust, Three Outputs |
| AD9514 | RECOMMENDED FOR NEW DESIGNS | 1.6 GHz Clock Distribution IC, Dividers, Delay Adjust, Three Outputs |
| AD9515 | RECOMMENDED FOR NEW DESIGNS | 1.6 GHz Clock Distribution IC, Dividers, Delay Adjust, Two Outputs |
| RF Amplifiers 4 | ||
| AD8352 | RECOMMENDED FOR NEW DESIGNS | 2 GHz Ultralow Distortion Differential RF/IF Amplifier |
| AD8138 | PRODUCTION | Low Distortion Differential ADC Driver |
| ADA4937-2 | RECOMMENDED FOR NEW DESIGNS | Ultralow Distortion Differential ADC Driver (Dual) |
| ADA4938-2 | RECOMMENDED FOR NEW DESIGNS | Ultralow Distortion Differential ADC Driver (Dual) |
| Voltage References 1 | ||
| ADR130 | PRODUCTION | Precision Series Sub-Band Gap Voltage Reference |
Tools & Simulations
Virtual Eval - BETA
Virtual Eval is a web application to assist designers in product evaluation of ADCs, DACs, and other ADI products. Using detailed models on Analog’s servers, Virtual Eval simulates crucial part performance characteristics within seconds. Configure operating conditions such as input tones and external jitter, as well as device features like gain or digital down-conversion. Performance characteristics include noise, distortion, and resolution, FFTs, timing diagrams, response plots, and more.
Virtual Eval Tool - BETAVisual Analog
For designers who are selecting or evaluating high speed ADCs, VisualAnalog™ is a software package that combines a powerful set of simulation and data analysis tools with a user-friendly graphical interface.
Open ToolADIsimRF
ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.
Open ToolAD9248 IBIS Models 2
- AD9248BST-20,-40,-65 (LQFP, All Speed Grades)
- AD9248BCP-20,-40,-65 (LFCSP, All Speed Grades)