MAX25608
推荐用于新设计12-Switch, High Brightness LED Matrix Manager for Automotive Front Lights
Flexible and Fast—Enables Matrix/Pixel Automotive Lighting up to 1.6A
- 产品模型
- 10
概述
- Automotive Ready: AEC-Q100 Qualified
- Flexible Configuration
- Up to 12 Switches in Series for Single String
- Two Sub Strings of Six Series Switches per String
- Robust Serial Interface
- Multi-Drop UART Communication Interface
- Up to 16 Addressable Devices
- Compatible with CAN Transceiver (MAX25608B/F)
- Optimal PWM Dimming Arrangement Provides Excellent Dimming Performance
- Programmable 12-Bit PWM Dimming
- Fade Transition Between PWM Dimming States
- Internal or External Clock for PWM Dimming
- Programmable Slew Rate for EMI Control
- Protection Features and Package Improve Reliability
- Open-LED Protection
- NTC Temperature Monitor
- Programmable Open- and Short-LED Threshold
- Open and Shorted-LED Fault Reporting
- Open-Trace Fault Reporting (MAX25608E)
- MAX25608F for Optimized Diagnostics
- Thermally Enhanced 28-Pin TSSOP-EP
The MAX25608/MAX25608B/MAX25608C/MAX25608E/ MAX25608F 12-switch matrix manager ICs for automotive lighting applications include a 12-switch array for bypassing individual LEDs in a single- or dual-string application. They feature 12 individually controlled n-channel MOSFET switches rated for 14V with an on-resistance of 0.06Ω. A single current source can be used to power all of the LEDs connected in series. Individual LEDs can be dimmed by turning on and off the bypass switches across each LED. The devices can also be configured in dual string applications with six switches in series per string. Each switch can be connected across one, two, or three LEDs in series. These devices also allow for parallel connection of two switches to bypass high-current LEDs. The ICs also include an internal charge pump that provides power for the gate drive for the LED bypass switches.
The MAX25608/MAX25608B/MAX25608C/MAX25608E/ MAX25608F feature a serial interface (UART) for serial communication. The MAX25608/MAX25608C/ MAX25608E can be used in full-duplex applications, and the MAX25608B/MAX25608F can be used in half-duplex applications, such as with CAN transceivers. The MAX25608 has spread spectrum enabled on the charge pump clock, and the MAX25608B/MAX25608C/ MAX25608E/MAX25608F have spread spectrum disabled on the charge pump clock. Each switch can be turned fully on, fully off, or dimmed with or without fade transitions through the serial interface. The ICs feature open-LED protection as well as open- and short-LED fault reporting through the serial interface. The devices are available in a 28-pin TSSOP package with exposed pad.
Applications
- Automotive Matrix LED Systems
- Adaptive Drive Beam Lights
参考资料
视频 3
模拟对话 1
ADI 始终高度重视提供符合最高质量和可靠性水平的产品。我们通过将质量和可靠性检查纳入产品和工艺设计的各个范围以及制造过程来实现这一目标。出货产品的“零缺陷”始终是我们的目标。查看我们的质量和可靠性计划和认证以了解更多信息。
| 产品型号 | 引脚/封装图-中文版 | 文档 | CAD 符号,脚注和 3D模型 |
|---|---|---|---|
| MAX25608AUI/V+ | TSSOP_4.4 / TSSOP_6.1 | ||
| MAX25608AUI/V+T | TSSOP_4.4 / TSSOP_6.1 | ||
| MAX25608BAUI/V+ | TSSOP_4.4 / TSSOP_6.1 | ||
| MAX25608BAUI/V+T | TSSOP_4.4 / TSSOP_6.1 | ||
| MAX25608CAUI/V+ | TSSOP_4.4 / TSSOP_6.1 | ||
| MAX25608CAUI/V+T | TSSOP_4.4 / TSSOP_6.1 | ||
| MAX25608EAUI/V+ | TSSOP_4.4 / TSSOP_6.1 | ||
| MAX25608EAUI/V+T | TSSOP_4.4 / TSSOP_6.1 | ||
| MAX25608FAUI/V+ | TSSOP_4.4 / TSSOP_6.1 | ||
| MAX25608FAUI/V+T | TSSOP_4.4 / TSSOP_6.1 |
| 产品型号 | 产品生命周期 | PCN |
|---|---|---|
|
9月 28, 2023 - 2388 ELECTRICAL DATASHEET |
||
| MAX25608AUI/V+ | 量产 | |
| MAX25608AUI/V+T | 量产 | |
| MAX25608BAUI/V+ | 量产 | |
| MAX25608BAUI/V+T | 量产 | |
| MAX25608CAUI/V+ | 量产 | |
| MAX25608CAUI/V+T | 量产 | |
| MAX25608EAUI/V+ | 量产 | |
这是最新版本的数据手册
软件资源
找不到您所需的软件或驱动?
申请驱动/软件硬件生态系统
工具及仿真模型
评估套件
最新评论
需要发起讨论吗? 没有关于 MAX25608的相关讨论?是否需要发起讨论?
在EngineerZone®上发起讨论