LTM4616
RECOMMENDED FOR NEW DESIGNSDual 8A per Channel Low VIN DC/DC μModule (Power Module) Regulator
- Part Models
- 8
- 1ku List Price
- Starting From $28.98
Overview
- Complete Dual DC/DC Regulator System
- Input Voltage Range: 2.7V to 5.5V
- Dual 8A Outputs, or Single 16A Output with a 0.6V to 5V Range
- Output Voltage Tracking and Margining
- ±1.75% Total DC Output Error (–55°C to 125°C)
- Current Mode Control/Fast Transient Response
- Power Good Tracking and Margining
- Overcurrent/Thermal Shutdown Protection
- Onboard Frequency Synchronization
- Spread Spectrum Frequency Modulation
- Multiphase Operation
- Selectable Burst Mode® Operation
- Output Overvoltage Protection
- SnPb (BGA) or RoHS Compliant (LGA and BGA) Finish
- Small Surface Mount Footprint, Low Profile
- (15mm × 15mm × 2.82mm) LGA and
- (15mm × 15mm × 3.42mm) BGA Packages
The LTM4616 is a complete dual 2-phase 8A per channel switch mode DC/DC power regulator system in a 15mm × 15mm surface mount LGA or BGA package. Included in the package are the switching controller, power FETs, inductor and all support components. Operating from an input voltage range of 2.7V to 5.5V, the LTM4616 supports two outputs within a voltage range of 0.6V to 5V, each set by a single external resistor. This high efficiency design delivers up to 8A continuous current (10A peak) for each output. Only bulk input and output capacitors are needed, depending on ripple requirement. The part can also be configured for a 2-phase single output at up to 16A.
The low profile package enables utilization of unused space on the back side of PC boards for high density point-of-load regulation.
Fault protection features include overvoltage protection, overcurrent protection and thermal shutdown. The power module is offered in space saving and thermally enhanced 15mm × 15mm × 2.82mm LGA and 15mm × 15mm × 3.42mm BGA packages. The LTM4616 is available with SnPb (BGA) or RoHS compliant terminal finish.
Applications
- Telecom, Networking and Industrial Equipment
- Storage and ATCA, PCI Express Cards
- Battery Operated Equipment
Documentation
Data Sheet 1
User Guide 1
Design Note 1
Technical Articles 4
Brochure 1
Product Selector Card 2
Webcast 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTM4616EV#PBF | 144-Lead LGA (15mm x 15mm x 2.82mm) | ||
| LTM4616EY#PBF | 144-Lead BGA (15mm x 15mm x 3.42mm) | ||
| LTM4616IV#PBF | 144-Lead LGA (15mm x 15mm x 2.82mm) | ||
| LTM4616IY | 144-Lead BGA (15mm x 15mm x 3.42mm) | ||
| LTM4616IY#PBF | 144-Lead BGA (15mm x 15mm x 3.42mm) | ||
| LTM4616MPV#PBF | 144-Lead LGA (15mm x 15mm x 2.82mm) | ||
| LTM4616MPY | 144-Lead BGA (15mm x 15mm x 3.42mm) | ||
| LTM4616MPY#PBF | 144-Lead BGA (15mm x 15mm x 3.42mm) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jul 21, 2021 - 21_0159 Ink Mark to Laser Mark Conversion for µModule |
||
| LTM4616EV#PBF | PRODUCTION | |
| LTM4616EY#PBF | PRODUCTION | |
| LTM4616IV#PBF | PRODUCTION | |
| LTM4616IY | PRODUCTION | |
| LTM4616IY#PBF | PRODUCTION | |
| LTM4616MPV#PBF | PRODUCTION | |
| LTM4616MPY | PRODUCTION | |
| LTM4616MPY#PBF | PRODUCTION | |
|
Feb 28, 2020 - 20_0123 Micro-Module, Test Site Transfer from Analog Devices Singapore to Analog Devices Penang, Malaysia |
||
| LTM4616EV#PBF | PRODUCTION | |
| LTM4616EY#PBF | PRODUCTION | |
| LTM4616IV#PBF | PRODUCTION | |
| LTM4616IY | PRODUCTION | |
| LTM4616IY#PBF | PRODUCTION | |
| LTM4616MPV#PBF | PRODUCTION | |
| LTM4616MPY | PRODUCTION | |
| LTM4616MPY#PBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Oscillators 1 | ||
| LTC6908 | Resistor Set SOT-23 Oscillator with Spread Spectrum Modulation | |
| Power System Management (PSM) & Sequencers 1 | ||
| LTC2974 | RECOMMENDED FOR NEW DESIGNS | 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement |
| Supervisory Circuits & Reset ICs 1 | ||
| LTC2935 | PRODUCTION | Ultra-Low Power Supervisor with Power-Fail Output, Selectable Thresholds |
Tools & Simulations
LTspice 1
Models for the following parts are available in LTspice:
- LTM4616
LTpowerCAD 1
- LTM4616 Project - Dual 8A per Channel, Low Vin uModule Regulator (2.7-5.5V to 1.8V @ 8A & 1.2V @ 8A)
Design tools for the following parts are available in LTpowerCAD:
- LTM4616
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.
LTpowerCAD® is a power supply design program which selects power stage components, provides detailed power efficiency, shows quick loop Bode plot stability and load transient analysis, and can export to LTspice for simulation.