Introduction to the MAX17670 MAX17671 MAX17672 Integrated 4V-60V, 150mA, High-Efficiency, Synchronous Step-Down DC-DC Converter with 50mA Linear Regulator

2022年10月04日

This video provides an introduction to the MAX17670/71/72, a dual-output regulator integrating a 4V to 60V, 150mA high-voltage, high-efficiency synchronous step-down converter with internal MOSFETs and a high-PSRR, low-noise, 2.35V to 5V, 50mA linear regulator.

Introduction to the MAX17670 MAX17671 MAX17672 Integrated 4V-60V, 150mA, High-Efficiency, Synchronous Step-Down DC-DC Converter with 50mA Linear Regulator

2022年10月04日
This video provides an introduction to the MAX17670/71/72, a dual-output regulator integrating a 4V to 60V, 150mA high-voltage, high-efficiency synchronous step-down converter with internal MOSFETs and a high-PSRR, low-noise, 2.35V to 5V, 50mA linear regulator.
Latest Media 12
Title
Subtitle
さらに詳しく
myAnalogに追加

myAnalog のリソース セクション、既存のプロジェクト、または新しいプロジェクトに記事を追加します。

新規プロジェクトを作成