Essential Analog Toolkit: RS-485 Transceivers

2022年10月04日

Learn about the features, benefits, and applications of the RS-485 transceivers included in the Essential Analog Toolkit. The nanopower MAX14780E is a 5V half-duplex transceiver that supports a 500kbps data rate with ±30kV of ESD protection. The MAX3485AE is a 3.3V transceiver with a 20Mbps data rate and a ±20kV ESD rating.

Essential Analog Toolkit: RS-485 Transceivers

2022年10月04日
Learn about the features, benefits, and applications of the RS-485 transceivers included in the Essential Analog Toolkit. The nanopower MAX14780E is a 5V half-duplex transceiver that supports a 500kbps data rate with ±30kV of ESD protection. The MAX3485AE is a 3.3V transceiver with a 20Mbps data rate and a ±20kV ESD rating.

Latest Media 12
Title
Subtitle
さらに詳しく
myAnalogに追加

myAnalog のリソース セクション、既存のプロジェクト、または新しいプロジェクトに記事を追加します。

新規プロジェクトを作成