Essential Analog Toolkit: Buck Regulators
2022年10月04日
Learn about the features, benefits, and applications of the buck regulators included in the Essential Analog Toolkit. The MAX38640A nanoPower buck regulator has an input voltage range from 1.8V to 5.5V for output voltages between 0.7V to 3.3V. The MAX15026B step-down controller has a wide input voltage range from 4.5V to 28V for output voltages from 0.6V up to 85% of the input voltage and supplies load currents up to 25A.
Essential Analog Toolkit: Buck Regulators
2022年10月04日
Learn about the features, benefits, and applications of the buck regulators included in the Essential Analog Toolkit. The MAX38640A nanoPower buck regulator has an input voltage range from 1.8V to 5.5V for output voltages between 0.7V to 3.3V. The MAX15026B step-down controller has a wide input voltage range from 4.5V to 28V for output voltages from 0.6V up to 85% of the input voltage and supplies load currents up to 25A.
{{modalTitle}}
{{modalDescription}}
{{dropdownTitle}}
- {{defaultSelectedText}} {{#each projectNames}}
- {{name}} {{/each}} {{#if newProjectText}}
-
{{newProjectText}}
{{/if}}
{{newProjectTitle}}
{{projectNameErrorText}}