Current Monitoring with High Common Mode Voltages

2013年05月02日

This reference circuit monitors current in systems with high positive common-mode dc voltages of up to 500 V with less than 0.2% error, and is powered by a single 5V supply. Galvanic isolation is provided by a quad channel digital isolator.

View the CN0218 Documentation, Design Files, and Hardware

Current Monitoring with High Common Mode Voltages

2013年05月02日
This reference circuit monitors current in systems with high positive common-mode dc voltages of up to 500 V with less than 0.2% error, and is powered by a single 5V supply. Galvanic isolation is provided by a quad channel digital isolator.
View the CN0218 Documentation, Design Files, and Hardware
Latest Media 12
Title
Subtitle
さらに詳しく
myAnalogに追加

myAnalog のリソース セクション、既存のプロジェクト、または新しいプロジェクトに記事を追加します。

新規プロジェクトを作成