banner background image

System-Level Power Solutions

ADI’s System power solutions deliver optimized, system‑level power architectures tailored to the specific needs of each application. By leveraging our high‑performance power technologies, these solutions provide engineers with part recommendations, performance estimates, and scalable design options—from foundational anchor components to fully customized power‑supply designs.

Value and Benefits

  • Expert-Validated Design: Built by ADI power experts and backed by measured data, ensuring a proven, trustworthy solution for real-world power designs.
  • Guaranteed Performance: Reference designs optimized for efficiency, reliability, and signal chain compatibility.
  • Accelerated Development: Proven architectures and tested hardware shorten design cycles and reduce risk.
  • Application Specific Power: Custom topologies meet exact electrical, thermal, and integration targets.
carousel title icon

Solution Resources

Hardware Products

Show More

Arrow image

System Level Reference Designs

Discover how these tough Power problems were solved with application‑optimized power architectures developed by Analog Devices’ power management experts.
Aerospace and Defense

  • ADPULSERPLUSEBZ Pulser Plus Reference Design for GaN PA Biasing and Sequencing
  • EVAL-AD4858 Evaluating the AD4858 8-Channel Simultaneous Sampling, 20-Bit 1 MSPS Data Acquisition System
  • EVAL-AD4080ARDZ Evaluating the AD4080/AD4081/AD4084 Fast Precision 20-Bit/16-Bit, 40MSPS/20MSPS, Differential SAR ADC
  • EVAL-AD9084 Evaluating the AD9084 Apollo MxFE
  • ADXBAND16EBZ 16Tx/16Rx Direct X-Band Sampled Phased-Array/RADAR/SATCOM Development Platform
  • ADPS20174-RD High Reliability Space Power Solution for AD9361S-CSH Agile RF Transceiver

Automotive

Communications

  • ADALM-PLUTO Software-Defined Radio Active Learning Module
  • EVAL-AD5706R Evaluation Board for the AD5706R 4-Channel, 16-Bit, Current Output DAC with On-Chip Reference and SPI
  • EVAL-AD9213-DUAL-EBZ Wideband Direct RF Sampling 20GSPS Digitizer Platform
  • ADPULSERPLUSEBZ Pulser Plus Reference Design for GaN PA Biasing and Sequencing
  • EVAL-AD9084 Evaluating the AD9084 Apollo MxFE
  • ADXBAND16EBZ 16Tx/16Rx Direct X-Band Sampled Phased-Array/RADAR/SATCOM Development Platform
  • ADPS43506-RD Compact Multi-Rail Power Solution for Optical Transceiver Modules

Consumer

Industrial Automation

  • AD-PS3803-RD PoE+ with Ideal Diode Bridge to Isolated Flyback DC/DC (12V, 2A)
  • ADPS43748-RD 20 W High-Efficiency Optocoupler-Free Flyback PSU for Solar Inverter Applications
  • AD-EthernetAPLDevice-SL Complete Ethernet-APL Field Device Platform
  • ADPS43781-RD 75W Isolated Flyback Converter
  • ADPS30146-RD High‑Efficiency GaN Motor Drive Control Solution for BLDC and Servo Motors
  • ADPS43895-RD 100W Half-Brick Isolated Power Device for Power Sourcing Equipment Applications

Instrumentation and Measurement

  • AD-PS0005-RD 48V Power System for Bench Test Equipment
  • CN0586 Precision High Voltage Bipolar Analog Output Module
  • EVAL-AD4858 Evaluating the AD4858 8-Channel Simultaneous Sampling, 20-Bit 1 MSPS Data Acquisition System
  • EVAL-AD4080ARDZ Evaluating the AD4080/AD4081/AD4084 Fast Precision 20-Bit/16-Bit, 40MSPS/20MSPS, Differential SAR ADC
  • EVAL-AD9084 Evaluating the AD9084 Apollo MxFE
  • ADXBAND16EBZ 16Tx/16Rx Direct X-Band Sampled Phased-Array/RADAR/SATCOM Development Platform
  • EVAL-AD4630-24 AD4630-24 SAR ADC Evaluation Board
  • EVAL-AD4692-ARDZ Evaluating the AD4692 Family of Easy Drive Multiplexed SAR ADCs with Averaging Filters per Channel
  • ADPS40091-RD 30W 16th brick Isolated Power Module for ATE Applications
  • ADPS43634-RD High-Performance Isolated Power Solution for Power Sourcing Equipment Applications

Healthcare

  • EVAL-CN-AD4134 Evaluating the AD4134 24-Bit, 4-Channel, Simultaneous Sampling, 1.5 MSPS Precision Alias Free ADC
  • EVAL-AD4080ARDZ Evaluating the AD4080/AD4081/AD4084 Fast Precision 20-Bit/16-Bit, 40MSPS/20MSPS, Differential SAR ADC
  • EVAL-AD4630-24 AD4630-24 SAR ADC Evaluation Board
  • EVAL-AD4692-ARDZ Evaluating the AD4692 Family of Easy Drive Multiplexed SAR ADCs with Averaging Filters per Channel

Developer Tools and Resources

Plan

System-Level Power
Tree Creation

Design

IC-Level Power
Supply Design

Simulate

Industry-Standard
Simulation

Configure

Digital Power System
Management

Measure

Evaluation and Power
Supply Characterization

WEB-BASED

ADI Power Studio™
Planner

WINDOWS

LTpowerPlanner®

WEB-BASED

ADI Power Studio™
Designer

WINDOWS

LTpowerCAD®

WINDOWS + macOS

LTspice®

WINDOWS

OASIS™/SIMPLIS®

WINDOWS

LTpowerPlay®

ADI Power Studio™
Systemizer

Signal Chain Power

WINDOWS

LTpowerAnalyzer™

Simulation Models

ADI provides simulation models for RF, Linear, Converters, Power Management and other products for circuit and board level simulation needs.
Training and Support
Title
Subtitle
Learn More
Add to myAnalog

Add article to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project