Overview

Features and Benefits

  • EVAL- AD4692-ARDZ User Guide: Evaluating the AD4692 Family of Easy Drive Multiplexed SAR ADCs with Averaging Filters per Channel
    • Demonstrates performance and functionality of the AD4691, AD4692, AD4693, and AD4694
  • Two single-ended input channels available through SMA connectors for AC analysis
    • Six channels for on-board DC voltage analysis
  • On-board reference circuitry
  • ACE plugin available for device configuration and data analysis in the time and frequency domains
  • Compatible with SDP-K1 and other Arduino form factor controller boards

Product Details

The EVAL-AD4692-ARDZ evaluation board is designed to demonstrate the performance of the AD4692 family of analog-to-digital converters (ADCs) and to provide access to included configuration options available in the ACE plugin graphical user interface (GUI). The AD4692 family are compact, high accuracy, 16-bit Easy Drive successive approximation register (SAR) ADCs optimized for high-density multichannel precision data acquisition solutions. This document includes a quick-start guide for using the EVAL-AD4692- ARDZ evaluation board with the EVAL-SDP-CK1Z (SDP-K1) controller board. Refer to the Hardware Setup section and Evaluation Board Software section for detailed instructions on setting up the hardware and software for board evaluation.

The SDP-K1 is the primary controller board for the EVAL-AD4692- ARDZ. The EVAL-AD4692-ARDZ evaluation board conforms to the Arduino® Uno Shield mechanical and electrical standards to interface with the SDP-K1 and various software development kits from other manufacturers.

The EVAL-AD4692-ARDZ evaluation solution includes the AD4692 industrial I/O (IIO) firmware application drivers for device configuration and ADC data capture and the AD4692 ACE plugin GUI for performance evaluation.

The EVAL-AD4692-ARDZ can also be used to evaluate the performance of the AD4691, AD4693, and AD4694 by limiting the sample rate and number of channels used in the evaluation software. Consult the data sheet for each product in conjunction with this user guide for more information.

Getting Started

EQUIPMENT NEEDED

  • PC with Windows 10 or later operating system
  • SDP-K1 controller board and accompanying USB cable
  • Precision signal generator with SMA output cables
  • AC/DC power adapter with 7V to 12V DC output

SOFTWARE NEEDED

  • Analysis | Control | Evaluation (ACE) software
  • The AD4692 ACE plugin from the plugin manager or the ACE plugin database

Software

ACE Software

ZIP
14 MB
ACE plug-in for Board.AD4692 1.2026.2621506 [Aug 11 26]
This plugin supports the EVAL-AD4692-ARDZ board. The AD4692 is a 16-channel, 16-bit, 1 MSPS, multiplexed input, SAR ADC with internal accumulators for each channel.
EXE
157 MB
ACE Installer Software 1.30.3522.122 [Aug 06 26]
Analysis | Control | Evaluation (ACE) Software. Requires internet access. Run this executable to install ACE onto your computer. Required before installing the plug-in(s) above. Once ACE is installed, double-click on the plug-in package to install the plug-in.