µModule Inverting Regulators

Analog Devices inverting µModule® (micromodule) regulators are complete system-in-package (SiP) power management solutions with integrated dc-to-dc controllers, power transistors, input and output capacitors, and compensation components within a compact, surface-mount BGA or LGA package. Inverting µModule regulators effectively address the needs of engineers facing time and space constraints, yet who are in need of a highly efficient and reliable power management solution.
Product Selection Table

A µModule power product simplifies implementation, Verification, and Manufacturing of complex power circuits by integrating the power function in a compact molded plastic package.

Explore µModule Resources

uModule Chip

µModule Inverting Regulators

  Hold Shift Key for secondary sorting
SortOrderPart#Number of OutputsVin
(min)
(V)
Vin
(max)
(V)
Output Current
(typ)
(A)
Parallelable Output Current
(A)
TopologyFeaturesPrice (1000+)
($ US)
1LTM4651 1 3.6 58-- Inverting EN55022 Class B Certified, External Synchronization, PolyPhase, Power Good, Resistor Set Frequency $14.75 (LTM4651EY#PBF)
2LTM8049 2 2.6 20 1- Inverting, Sepic Power Good $14.20 (LTM8049EY#PBF)
3LTM8045Reference Circuit Available 1 2.8 18 1- Inverting, Sepic External Synchronization, Resistor Set Frequency $6.97 (LTM8045EY#PBF)