MAX9984

PRODUCTION

SiGe High-Linearity, 400MHz to 1000MHz Downconversion Mixer with LO Buffer/Switch

Viewing:

Overview

  • 400MHz to 1000MHz RF Frequency Range†
  • 325MHz to 850MHz LO Frequency Range† (MAX9984)
  • 960MHz to 1180MHz LO Frequency Range (MAX9986)
  • 50MHz to 250MHz IF Frequency Range
  • 8.1dB Conversion Gain
  • +25dBm Input IP3
  • +13dBm Input 1dB Compression Point
  • 9.3dB Noise Figure
  • 71dBc 2RF-2LO Spurious Rejection at PRF = -10dBm
  • Integrated LO Buffer
  • Integrated RF and LO Baluns for Single-Ended Inputs
  • Low -3dBm to +3dBm LO Drive
  • Built-In SPDT LO Switch with 54dB LO1 to LO2 Isolation and 50ns Switching Time
  • Pin Compatible with MAX9994/MAX9996 1700MHz to 2200MHz Mixers
  • Functionally Compatible with MAX9993
  • External Current-Setting Resistors Provide Option for Operating Mixer in Reduced Power/Reduced Performance Mode
  • Lead-Free Package Available
  • The MAX9984 high-linearity downconversion mixer provides 8.1dB gain, +25dBm IIP3, and 9.3dB NF for 400MHz to 1000MHz base-station receiver applications†. With an optimized 570MHz to 850MHz LO frequency range, this particular mixer is ideal for low-side LO injection receiver architectures in the cellular band. High-side LO injection is supported by the MAX9986, which is pin-for-pin and functionally compatible with the MAX9984.

    In addition to offering excellent linearity and noise performance, the MAX9984 also yields a high level of component integration. This device includes a double-balanced passive mixer core, an IF amplifier, a dual-input LO selectable switch, and an LO buffer. On-chip baluns are also integrated to allow for single-ended RF and LO inputs. The MAX9984 requires a nominal LO drive of 0dBm, and supply current is guaranteed to be below 265mA.

    The MAX9984/MAX9986 are pin compatible with the MAX9994/MAX9996 1700MHz to 2200MHz mixers, making this entire family of downconverters ideal for applications where a common PC board layout is used for both frequency bands. The MAX9984 is also functionally compatible with the MAX9993.

    The MAX9984 is available in a compact, 20-pin, thin QFN package (5mm x 5mm) with an exposed paddle. Electrical performance is guaranteed over the extended -40°C to +85°C temperature range.

    Applications

    • 400MHz to 700MHz OFDM/WiMAX CPE and Base-Station Equipment
    • 850MHz WCDMA Base Stations
    • Digital and Spread-Spectrum Communication Systems
    • Fixed Broadband Wireless Access
    • GSM 850/GSM 900 2G and 2.5G EDGE Base Stations
    • iDEN® Base Stations
    • Microwave Links
    • Military Systems
    • Predistortion Receivers
    • Private Mobile Radios (PMRs)
    • Wireless Local Loop (WLL)

    MAX9984
    SiGe High-Linearity, 400MHz to 1000MHz Downconversion Mixer with LO Buffer/Switch
    MAX9984: Typical Application Circuit
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project
    Ask a Question

    Documentation

    Learn More
    Add to myAnalog

    Add media to the Resources section of myAnalog, to an existing project or to a new project.

    Create New Project

    Software Resources

    Can't find the software or driver you need?

    Request a Driver/Software

    Hardware Ecosystem

    Parts Product Life Cycle Description
    Modulators & Demodulators 1
    MAX2022 PRODUCTION High-Dynamic-Range, Direct Up/Downconversion 1500MHz to 3000MHz Quadrature Modulator/Demodulator
    Oscillators 4
    MAX9987 PRE-RELEASE +14dBm to +20dBm LO Buffers/Splitters with ±1dB Variation
    MAX9988 Obsolete +14dBm to +20dBm LO Buffers/Splitters with ±1dB Variation
    MAX9989 PRODUCTION +14dBm to +20dBm LO Buffers with ±1dB Variation
    MAX9990 PRE-RELEASE +14dBm to +20dBm LO Buffers with ±1dB Variation
    RF Mixers 9
    MAX9981 PRE-RELEASE 825MHz to 915MHz, Dual SiGe High-Linearity Active Mixer
    MAX9982 PRE-RELEASE 825MHz to 915MHz, SiGe High-Linearity Active Mixer
    MAX9993 Obsolete High-Linearity 1700MHz to 2200MHz Down-Conversion Mixer with LO Buffer/Switch
    MAX9994 PRODUCTION SiGe High-Linearity, 1400MHz to 2200MHz Downconversion Mixer with LO Buffer/Switch
    MAX9986 LAST TIME BUY SiGe High-Linearity, 815MHz to 995MHz Downconversion Mixer with LO Buffer/Switch
    MAX9995 LAST TIME BUY Dual, SiGe, High-Linearity, 1700MHz to 2700MHz Downconversion Mixer with LO Buffer/Switch
    MAX9996 PRODUCTION SiGe High-Linearity, 1700MHz to 2200MHz Downconversion Mixer with LO Buffer/Switch
    MAX2031 PRODUCTION High-Linearity, 650MHz to 1000MHz Upconversion/Downconversion Mixer with LO Buffer/Switch
    MAX2039 Obsolete High-Linearity, 1700MHz to 2200MHz Upconversion/Downconversion Mixer with LO Buffer/Switch
    Modal heading
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project

    Latest Discussions

    No discussions on MAX9984 yet. Have something to say?

    Start a Discussion on EngineerZone®

    Recently Viewed