MAX2059

Obsolete

1700MHz to 2200MHz, High-Linearity, SPI-Controlled DVGA with Integrated Loopback Mixer

High-Performance RF DVGA with 56dB of SPI™-Controlled Dynamic Range and Complete Conformance with GSM/EDGE Spectral Mask Requirements

Viewing:

Overview

  • +31.8dBm Typical Output IP3
  • +18.4dBm Typical Output 1dB Compression Point
  • 1700MHz to 2200MHz RF Frequency Range
  • 700MHz to 1200MHz RF Frequency Range (MAX2058)
  • 10.9dB Typical Small-Signal Gain
  • Includes Two Independent 5-Bit Digital Attenuator Stages, Yielding 56dB of Total Gain-Control Range with 1dB Steps
  • 3-Wire SPI™/MICROWIRE™ Compatible
  • Integrated Loopback Mixer for Tx/Rx Self-Diagnostics
  • +5V Single-Supply Operation
  • External Current-Setting Resistors for Scalable Device Power
  • Lead-Free Package Available
MAX2059
1700MHz to 2200MHz, High-Linearity, SPI-Controlled DVGA with Integrated Loopback Mixer
MAX20595192.gif
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Digital to Analog Converters (DACs) 1
MAX5873 PRODUCTION 12-Bit, 200Msps, High-Dynamic-Performance, Dual DAC with CMOS Inputs
Modulators & Demodulators 3
MAX2021 PRODUCTION High-Dynamic-Range, Direct Up-/Downconversion 650MHz to 1200MHz Quadrature Mod/Demod
MAX2022 PRODUCTION High-Dynamic-Range, Direct Up/Downconversion 1500MHz to 3000MHz Quadrature Modulator/Demodulator
MAX2023 PRODUCTION High-Dynamic-Range, Direct Up-/Downconversion 1500MHz to 2500MHz Quadrature Mod/Demod
Operational Amplifiers (Op Amps) 1
MAX4395 PRODUCTION Ultra-Small, Low-Cost, 85MHz Op Amps with Rail-to-Rail Outputs and Disable
Phase-Locked Loop (PLL) Synthesizers 1
MAX9491 PRODUCTION Factory-Programmable, Single PLL Clock Generator
RF Amplifiers 4
MAX2027 PRODUCTION IF Digitally Controlled Variable-Gain Amplifier
MAX2055 PRODUCTION Digitally Controlled, Variable-Gain, Differential ADC Driver/Amplifier
MAX2057 PRODUCTION 1300MHz to 2700MHz Variable-Gain Amplifier with Analog Gain Control
MAX2056 PRODUCTION 800MHz to 1000MHz Variable-Gain Amplifier with Analog Gain Control
Variable Gain Amplifiers (VGA) 1
MAX2058 PRODUCTION 700MHz to 1200MHz High-Linearity, SPI-Controlled DVGA with Integrated Loopback Mixer
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX2059 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed