LTC2924

RECOMMENDED FOR NEW DESIGNS

Quad Power Supply Sequencer

Viewing:

Overview

  • Fully Sequence and Monitor Four Supplies
    • Six with Minimal External Circuitry
  • Cascadable for Additional Supplies
  • Power Off in Reverse Order or Simultaneously
  • Charge Pump Drives External MOSFETs
  • Drives Power Supply Shutdown Pins with No External Pull-Up Resistors
  • 10µA Output Current Allows Soft-Starting of Supplies
  • Done Indicator for Both Power On and Power Off
  • Adjustable Time Delay Between Power Supplies
  • Power Good Timer
  • Power Supply Voltage Monitoring and Power Sequence Error Detection and Reporting
  • Available in a 16-Lead Narrow SSOP Package

The LTC2924 is a power supply sequencer designed for use with external N-channel MOSFETs or power supplies with shutdown pins. Four power supplies can be fully sequenced by a single LTC2924 and up to five supplies can be sequenced to a sixth master supply. The LTC2924 requires a minimum of external components, using only two feedback resistors per sequenced power supply and a single resistor to set hysteresis.

An internally regulated charge pump provides gate drive voltages for external logic and sub-logic-level MOSFETs. Adding a single capacitor enables an adjustable time delay between power supplies during both Power On and Power Off sequencing. A second capacitor can be added to enable a power good timer for detecting the failure of any power supply to turn on within the selected time. Errors in power supply sequencing and the control input are detected and reported at the FAULT output. The LTC2924 features precision input comparators which can provide 1% accuracy in monitoring power supply voltages.

Multiple LTC2924s may be easily cascaded to sequence a virtually unlimited number of power supplies.

Applications

  • Sequenced Power Supplies for ASICs with Multiple I/O and Core Voltages
  • Latch-Up Prevention in Systems with Multiple Power Supplies

LTC2924
Quad Power Supply Sequencer
Power-Up Sequence Product Package 1 Power-Down Sequence
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Power System Management (PSM) & Sequencers 1
LTC2974 RECOMMENDED FOR NEW DESIGNS 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC2924
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

DC818A
LTC2924 Quad Supply Sequencer
DC818A - Schematic

Reference Designs

DE10-PRO Stratix 10 Accelerator Circuits from the lab

Features and Benefits

  • Stratix® 10 GX/SX FPGA. FPGA Fabric Speed Grade: -2/ XCVR Speed Grade : -1
  • Full-height, 3/4-length form-factor package
  • Allows ultra-low-latency, straight connections to 4 external 100G QSFP28 modules
  • High-speed parallel Flash memory
  • PCIe Gen3 x16
  • With 2x5 timing expansion header for 1pps or other high precision clock inputs
  • 4 independent banks of DDR4 SO-DIMM sockets with error correction code (ECC), up to 8GB@1200MHz for each socket (paired flexibly with Terasic’s 576-Mbit QDR-II+ or 144-Mbit QDR-IV modules)
DE10-PRO Stratix 10 Accelerator

Latest Discussions

Recently Viewed