LT8609
LT8609A
LT8609B
RECOMMENDED FOR NEW DESIGNS
42V, 3A Synchronous Step-Down Regulator with 2.5µA Quiescent Current
- Part Models
- 80
- 1ku List Price
- Starting From $3.68
Overview
- Wide Input Voltage Range: 3.0V to 42V
- Ultralow Quiescent Current Burst Mode® Operation:
- <2.5µA IQ Regulating 12VIN to 3.3VOUT
- Output Ripple <10mVP-P
- High Efficiency 2MHz Synchronous Operation:
- >93% Efficiency at 1A, 5VOUT from 12VIN
- 3A Maximum Continuous Output
- Fast Minimum Switch-On Time: 45ns
- LT8609A Available in Fixed 3.3V and 5V Output
- Adjustable and Synchronizable: 200kHz to 2.2MHz
- Spread Spectrum Frequency Modulation for Low EMI
- Allows Use of Small Inductors
- Low Dropout
- Peak Current Mode Operation
- Accurate 1V Enable Pin Threshold
- Internal Compensation
- Output Soft-Start and Tracking
- Small 10-Lead MSOP Package, 16-Lead MSOP Package, or 10-Lead 3mm × 3mm DFN Package with Side Wettable Flanks
- AEC-Q100 Qualified for Automotive Applications
The LT8609/LT8609A/LT8609B is a compact, high efficiency, high speed synchronous monolithic step-down switching regulator that consumes only 1.7µA of nonswitching quiescent current. The LT8609/LT8609A/LT8609B can deliver 3A of continuous current. Burst Mode operation enables high efficiency down to very low output currents while keeping the output ripple below 10mVP-P. A SYNC pin allows synchronization to an external clock, or spread spectrum modulation for low EMI operation. Internal compensation with peak current mode topology allows the use of small inductors and results in fast transient response and good loop stability. The EN/UV pin has an accurate 1V threshold and can be used to program VIN UVLO or to shut down the part. A capacitor on the TR/SS pin programs the output voltage ramp rate during start-up while the PG flag signals when VOUT is within ±8.5% on the adjustable output parts or ±7.5% on the fixed output parts of the programmed output voltage as well as fault conditions. The LT8609A has slower switch edges for lower EMI emissions. The LT8609B operates in pulse-skipping mode only.
| Pulse-Skipping Mode, Burst Mode Operation | Switch Edge Speed | |
| LT8609 | Both | Fast |
| LT8609A | Both | Medium |
| LT8609B | Pulse-Skipping | Fast |
Applications
- GSM Transceivers
- General Purpose Step-Down
- Low EMI Step-Down
Documentation
Data Sheet 1
User Guide 2
Application Note 2
Design Note 2
Technical Articles 3
Brochure 3
Webcast 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jun 5, 2024 - 24_0003 Epoxy Change from Henkel 8290 to 8290A for MSOP Package (2) |
||
| LT8609AEMSE#PBF | PRODUCTION | |
| LT8609AEMSE#TRPBF | PRODUCTION | |
| LT8609AEMSE#WPBF | PRODUCTION | |
| LT8609AEMSE#WTRPBF | PRODUCTION | |
| LT8609AHMSE#PBF | PRODUCTION | |
| LT8609AHMSE#TRPBF | PRODUCTION | |
| LT8609AHMSE#WPBF | PRODUCTION | |
| LT8609AHMSE#WTRPBF | PRODUCTION | |
| LT8609AIMSE#PBF | PRODUCTION | |
| LT8609AIMSE#TRPBF | PRODUCTION | |
| LT8609AIMSE#WPBF | PRODUCTION | |
| LT8609AIMSE#WTRPBF | PRODUCTION | |
| LT8609AJMSE#PBF | PRODUCTION | |
| LT8609AJMSE#TRPBF | PRODUCTION | |
| LT8609AJMSE#WPBF | PRODUCTION | |
| LT8609AJMSE#WTRPBF | PRODUCTION | |
| LT8609EMSE#PBF | PRODUCTION | |
| LT8609EMSE#TRPBF | PRODUCTION | |
| LT8609EMSE#WPBF | PRODUCTION | |
| LT8609EMSE#WTRPBF | PRODUCTION | |
| LT8609HMSE#PBF | PRODUCTION | |
| LT8609HMSE#TRPBF | PRODUCTION | |
| LT8609HMSE#WPBF | PRODUCTION | |
| LT8609HMSE#WTRPBF | PRODUCTION | |
| LT8609IMSE#PBF | PRODUCTION | |
| LT8609IMSE#TRPBF | PRODUCTION | |
| LT8609IMSE#WPBF | PRODUCTION | |
| LT8609IMSE#WTRPBF | PRODUCTION | |
|
Jun 21, 2022 - 22_0050 UTAC Thai Limited (UTL) as Alternate Assembly Site for MSOP Packages / Devices |
||
| LT8609AEMSE#PBF | PRODUCTION | |
| LT8609AEMSE#TRPBF | PRODUCTION | |
| LT8609AHMSE#WPBF | PRODUCTION | |
| LT8609AHMSE#WTRPBF | PRODUCTION | |
| LT8609AHMSE16#WPBF | PRODUCTION | |
| LT8609AHMSE16#WTRPBF | PRODUCTION | |
| LT8609AIMSE#WPBF | PRODUCTION | |
| LT8609AIMSE#WTRPBF | PRODUCTION | |
| LT8609AJMSE#PBF | PRODUCTION | |
| LT8609AJMSE#TRPBF | PRODUCTION | |
| LT8609AJMSE16#PBF | PRODUCTION | |
| LT8609AJMSE16#TRPBF | PRODUCTION | |
| LT8609IMSE#PBF | PRODUCTION | |
| LT8609IMSE#TRPBF | PRODUCTION | |
| LT8609IMSE#WPBF | PRODUCTION | |
| LT8609IMSE#WTRPBF | PRODUCTION | |
|
Feb 4, 2020 - 20_0130 Laser Top Mark Conversion for 10-Lead MSOP Packages Assembled in ADPG and UTAC |
||
| LT8609AEMSE#PBF | PRODUCTION | |
| LT8609AEMSE#TRPBF | PRODUCTION | |
| LT8609AEMSE#WPBF | PRODUCTION | |
| LT8609AEMSE#WTRPBF | PRODUCTION | |
| LT8609AHMSE#PBF | PRODUCTION | |
| LT8609AHMSE#TRPBF | PRODUCTION | |
| LT8609AHMSE#WPBF | PRODUCTION | |
| LT8609AHMSE#WTRPBF | PRODUCTION | |
| LT8609AIMSE#PBF | PRODUCTION | |
| LT8609AIMSE#TRPBF | PRODUCTION | |
| LT8609AJMSE#PBF | PRODUCTION | |
| LT8609AJMSE#TRPBF | PRODUCTION | |
| LT8609AJMSE#WPBF | PRODUCTION | |
| LT8609AJMSE#WTRPBF | PRODUCTION | |
| LT8609BEMSE#PBF | PRODUCTION | |
| LT8609BEMSE#TRPBF | PRODUCTION | |
| LT8609BIMSE#PBF | PRODUCTION | |
| LT8609BIMSE#TRPBF | PRODUCTION | |
| LT8609EMSE#PBF | PRODUCTION | |
| LT8609EMSE#TRPBF | PRODUCTION | |
| LT8609HMSE#PBF | PRODUCTION | |
| LT8609HMSE#TRPBF | PRODUCTION | |
| LT8609IMSE#PBF | PRODUCTION | |
| LT8609IMSE#TRPBF | PRODUCTION | |
|
Feb 4, 2020 - 20_0132 Laser Top Mark for 16-Lead MSOP Packages Assembled in ADPG and UTAC |
||
| LT8609AHMSE16#PBF | PRODUCTION | |
| LT8609AHMSE16#TRPBF | PRODUCTION | |
| LT8609AJMSE16#PBF | PRODUCTION | |
| LT8609AJMSE16#TRPBF | PRODUCTION | |
|
Apr 18, 2022 - 22_0050 UTAC Thai Limited (UTL) as Alternate Assembly Site for MSOP Packages / Devices |
||
| LT8609AIMSE#PBF | PRODUCTION | |
| LT8609AIMSE#TRPBF | PRODUCTION | |
|
Oct 11, 2022 - 22_0244 Epoxy Change from Henkel 8290 to 8290A for MSOP Package |
||
| LT8609BEMSE#PBF | PRODUCTION | |
| LT8609BEMSE#TRPBF | PRODUCTION | |
| LT8609BIMSE#PBF | PRODUCTION | |
| LT8609BIMSE#TRPBF | PRODUCTION | |
|
Jul 12, 2022 - 22_0157 UTAC Thai Limited (UTL) as Alternate Assembly Site for MSOP Packages [With Modification in BOM] |
||
| LT8609HMSE#WPBF | PRODUCTION | |
| LT8609HMSE#WTRPBF | PRODUCTION | |
| LT8609IMSE#PBF | PRODUCTION | |
| LT8609IMSE#TRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Hot Swap Controllers 1 | ||
| LTC4364 | RECOMMENDED FOR NEW DESIGNS | Surge Stopper with Ideal Diode |
| Overvoltage & Overcurrent Protectors 1 | ||
| LTC4367 | RECOMMENDED FOR NEW DESIGNS | 100V Overvoltage, Undervoltage and Reverse Supply Protection Controller |
| Parts | Product Life Cycle | Description |
|---|---|---|
| LT8615 | RECOMMENDED FOR NEW DESIGNS | 42V, 3.5A Synchronous Step-down Regulator with 2.5μA Quiescent Current |
Tools & Simulations
LTspice 2
- LT8609B Demo Circuit - 2MHz Low EMI High Voltage Synchronous Buck Regulator (5.5-42V to 5V @ 2A)
- LT8609 Demo Circuit - 5V, 2MHz, µPower Step Down (5.5-40V to 5V @ 2A)
Models for the following parts are available in LTspice:
- LT8609
- LT8609A
- LT8609B
- LT8609S
LTpowerCAD 2
- LT8609A Project - 42V, 2A Synchronous Step-Down Regulator (5.5-42V to 5V @ 2A)
- LT8609 Project - 42V, 2A Synchronous Buck Regulator (8-42V to 5V @ 2A)
Design tools for the following parts are available in LTpowerCAD:
- LT8609
- LT8609A
- LT8609S
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.
LTpowerCAD® is a power supply design program which selects power stage components, provides detailed power efficiency, shows quick loop Bode plot stability and load transient analysis, and can export to LTspice for simulation.