Precision Op Amps

Analog Devices’ broad range of precision operational amplifiers (op amps) provides industry-leading support to designers in need of traditional trimmed and zero-drift amplifier technology. Our
Viewing:

Products in Category

Related Resources

Title
Subtitle
Learn More
Add to myAnalog

Add article to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

FAQs

What Is a Precision Op Amp?

A precision op amp is an operational amplifier engineered to minimize DC errors in signal conditioning circuits. It is distinguished by very low input offset voltage and offset drift, plus low bias-current error, low-frequency noise, and strong CMRR and PSRR. Select one by comparing maximum specifications, long-term stability, supply range, source resistance, load, and temperature against the application’s accuracy requirements.

Why Use a Precision Amplifier Instead of a General-Purpose Op Amp?

Precision op amps are essential when a general-purpose device's offset, drift, bias current, low-frequency noise, or gain error would exceed the system error budget. Compare maximum specifications and total error across temperature, supply, common-mode voltage, source resistance, load, and time. A suitable precision amplifier can minimize the calibration burden, but it does not necessarily eliminate calibration.

What Is a Chopper Amplifier?

A chopper amplifier, within the broader zero-drift category, uses chopping, auto-zeroing, or both to reduce offset and low-frequency voltage noise. Performance is device-specific. Check offset, drift, ripple, switching artifacts, voltage and current noise, aliasing, bandwidth, overload recovery, and settling rather than assuming every chopper achieves a particular offset or near-zero temperature drift.

How Do I Interface a Precision Op Amp with an ADC?

Place the precision op amp as a low-impedance buffer between the signal source and the ADC input. Co-design the series resistor and shunt capacitor with the ADC input network to reduce kickback and noise without causing incomplete settling or instability. Verify acquisition-time settling, drive current, common-mode range, output headroom, integrated noise, distortion, capacitive-load stability, and multiplexer step size.

How Does Temperature Affect Precision Amplifier Performance?

Temperature variation causes input offset voltage drift (TCVos), directly degrading DC accuracy. A general-purpose op amp drifting at 5 μV/°C introduces 500 μV of error across a 100°C range. Add offset at the reference temperature, and include bias-current behavior, gain, CMRR, PSRR, source resistance, resistor drift, long-term drift, supply variation, and the actual temperature excursion in the complete error budget.