MAX40110

PRODUCTION

15MHz, Low-Noise, Precision Operational Amplifiers

Fast Auto-Calibration Provides Accuracy Over Time and Temperature

Viewing:

Overview

  • Fast Power-up Time of less than 1ms
  • Supply Voltage Range: 1.7V to 5.5V
  • Low 140µV (Max) Input Offset Voltage with Power-On Auto-Cal at +25°C
  • 15MHz GBW
  • Low 12.7nV/√Hz Input Voltage-Noise Density
  • 750µA Quiescent Current
  • Rail-to-Rail Inputs and Outputs
  • Internal EMI Rejection
  • <1pA Low Input Bias Current
  • Power-Saving Shutdown Mode
  • Available in a Tiny 6-bump WLP and a Thin 6-µDFN Package
MAX40110
15MHz, Low-Noise, Precision Operational Amplifiers
MAX40110/MAX40111 Circuit Diagram MAX40110 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Operational Amplifiers (Op Amps) 2
MAX44260 PRODUCTION 1.8V, 15MHz Low-Offset, Low-Power, Rail-to-Rail I/O Op Amps
MAX44290 PRODUCTION 1.8V, 15MHz, Low-Offset, Low-Power, Rail-to-Rail I/O Op-Amp
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • MAX40110

SPICE Model 1

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
MAX40110EVKIT

Evaluation Kit for the MAX40110

Features and Benefits

  • Accommodates Multiple Op Amp Configurations
  • Component Pads Allow for Sallen-Key Filter
  • Accommodates Easy-to-Use Components
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX40110 evaluation kit (EV kit) provides a proven design to evaluate the MAX40110 low-noise, low-power, low-bias-current operational amplifier in a 6-pin µDFN package. The EV kit circuit is preconfigured as noninverting amplifiers, but can be adapted to other topologies by changing a few components.

The EV kit comes with a MAX40110AYT+ installed.

Applications

  • Home Medical (Blood Glucose, Weight Scale, Blood Pressure, EKG)
  • Industrial IOT (Pressure, Flow, Level, Temperature, Proximity)
  • Optical Sensors
  • SAR ADC Driver
  • Wearable Devices

eval board
MAX40111EVKIT

Evaluation Kit for the MAX40111

Features and Benefits

  • Accommodates Multiple Op Amp Configurations
  • Component Pads Allow for Sallen-Key Filter
  • Accommodates Easy-to-Use Components
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX40111 evaluation kit (EV kit) provides a proven design to evaluate the MAX40111 low-offset, low-power, rail-to-rail I/O operational amplifier in a 6-pin wafer-level package (WLP). The EV kit circuit is preconfigured as noninverting amplifiers, but can be adapted to other topologies by changing a few components.

The EV kit comes with a MAX40111ANT+ installed.

Applications

  • Home Medical (Blood Glucose, Weight Scale, Blood Pressure, EKG)
  • Industrial IOT (Pressure, Flow, Level, Temperature, Proximity)
  • Optical Sensors
  • SAR ADC Driver
  • Wearable Devices

MAX40110EVKIT
Evaluation Kit for the MAX40110
MAX40110EVKIT: Board Photo
MAX40111EVKIT
Evaluation Kit for the MAX40111
MAX40111EVKIT: Board Photo

Latest Discussions

Recently Viewed