ADM7171

RECOMMENDED FOR NEW DESIGNS

6.5 V, 1 A, Ultralow Noise, High PSRR, Fast Transient Response CMOS LDO

Viewing:

Overview

  • Input voltage range: 2.3 V to 6.5 V
  • Maximum load current: 1 A
  • Low noise: 5 μV rms independent of output voltage at 100 Hz to 100 kHz
  • Fast transient response: 1.5 μs for 1 mA to 500 mA load step
  • 60 dB PSRR at 100 kHz
  • Low dropout voltage: 42 mV at 500 mA load, VOUT = 3 V
  • Initial accuracy: −0.5% (minimum), +1% (maximum)
  • Accuracy over line, load, and temperature: ±1.5%
  • Quiescent current, IGND = 0.7 mA with no load
  • Low shutdown current: 0.25 μA at VIN = 5 V
  • Stable with small 4.7 μF ceramic output capacitor
  • Adjustable and fixed output voltage options: 1.2 V to 5.0 V
  • Adjustable output from 1.2 V to VIN − VDO
  • Precision enable
  • Adjustable soft start
  • 8-lead, 3 mm × 3 mm LFCSP package

The ADM7171 is a CMOS, low dropout linear regulator (LDO) that operates from 2.3 V to 6.5 V and provides up to 1 A of output current. This high output current LDO is ideal for regulation of high performance analog and mixed signal circuits operating from 6 V down to 1.2 V rails. Using an advanced proprietary architecture, the device provides high power supply rejection and low noise, and achieves excellent line and load transient response with just a small 4.7 μF ceramic output capacitor. Load transient response is typically 1.5 μs for a 1 mA to 500 mA load step.

The ADM7171 is available in 17 fixed output voltage options. The following voltages are available from stock: 1.3 V, 1.8 V, 2.5 V, 3.0 V, 3.3 V, 4.2 V, and 5.0 V. Additional voltages that are available by special order are: 1.5 V, 1.85 V, 2.0 V, 2.2 V, 2.7 V, 2.75 V, 2.8 V, 2.85 V, 3.8 V, and 4.6 V. An adjustable version is also available that allows output voltages that range from 1.2 V to VIN − VDO with an external feedback divider.

Inrush current can be controlled by adjusting the start-up time via the soft start pin. The typical start-up time with a 1 nF soft start capacitor is 1.0 ms.

The ADM7171 regulator output noise is 5 μV rms independent of the output voltage. The ADM7171 is available in an 8-lead, 3 mm × 3 mm LFCSP, making it not only a very compact solution, but also providing excellent thermal performance for applications requiring up to 1 A of output current in a small, low profile footprint.

Applications

  • Regulation to noise sensitive applications: ADC and DAC circuits, precision amplifiers, PLLs/VCOs, and clocking ICs
  • Communications and infrastructure
  • Medical and healthcare
  • Industrial and instrumentation

ADM7171
6.5 V, 1 A, Ultralow Noise, High PSRR, Fast Transient Response CMOS LDO
ADM7171 Functional Block Diagram ADM7171 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
LT1965 RECOMMENDED FOR NEW DESIGNS 1.1A, Low Noise, Low Dropout Linear Regulator
LT3080 RECOMMENDED FOR NEW DESIGNS Adjustable 1.1A Single Resistor Low Dropout Regulator
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • ADM7171
  • ADM7171-1.3
  • ADM7171-1.8
  • ADM7171-2.5
  • ADM7171-3.0
  • ADM7171-3.3
  • ADM7171-4.2
  • ADM7171-5.0

ADI Linear Regulator Design Tool and Parametric Search

Microsoft Excel download tool from ADIsimPower to generate a power supply design complete with a schematic, bill of materials, and performance specifications.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
AD-PZSDR2400TDD-EB

Two Channels, 2400MHz TDD Application

Product Details

The AD-PZSDR2400TDD-EB is a 2.4GHz TDD analog module designed to work with the AD9361, a high performance, highly integrated RF transceiver intended for use in RF applications, such as 3G and 4G base station and test equipment applications, and software defined radios. The AD-PZSDR2400TDD-EB is affectionately dubbed the first 'RF personality card'. It plugs into the ADRV1CRR-FMC carrier card. 35mm U.FL coaxial cables connect the card to the ADRV9361-Z7035 SDR SOM providing access to the transmit and receive inputs of the AD9361. Information on the card, how to use it, the design package that surrounds it, and the software which can make it work, can be found on the wiki page.


The purpose of the AD-PZSDR2400TDD-EB is to provide the user with a path to condition the transmit or receive signals of the AD9361. Selection of TX or RX path is achieved by the 200MHz to 2.7GHz SPDT switch HMC546 controlled by the FPGA and accompanying software. The transmit path consists of a 2.4GHz filter, half watt driver amplifier ADL5324 and 2 watt power amplifier HMC921. The receive path consists of the same 2.4GHz filter as well as a low loss LNA HMC669.

eval board
EVAL-ADMX1002

Ultra-low Distortion Signal Generator Measurement Module

Features and Benefits

  • Ultra-low distortion, high-resolution source
    • DC, 50Hz to 40kHz Frequency Range
    • Proprietary digital pre-distortion (DPD) algorithm
    • –130dBc THD @ 1kHz (typ.)
    • Arbitrary waveform generation (AWG) with on-board pattern memory
    • Differential (balanced) output up to 3.6VRMS
  • Fast pattern switching between multiple stored waveforms
  • Small form-factor (60mm x 40mm)
  • Low power, 1W typ. (quiescent)
  • SPI interface for integration into test and measurement systems

Product Details

The ADMX1002 is an ultra-low distortion sinewave and high-resolution arbitrary waveform generator. This high-performance module demonstrates a proprietary digital pre-distortion algorithm that reduces signal distortion below levels that can be achieved with high-performance digital-to-analog converters (DAC) and amplifiers alone. Its differential output can be set to common-mode levels often required to test high-performance analog-to-digital converters (ADC), audio codecs, and other audio ICs and systems. With an easy-to-use SPI interface and small-form factor, the ADMX1002 can be easily embedded into test systems, or simply used on the bench for measurement and characterization.

APPLICATIONS

  • High-end audio test
  • Analog-to-digital converter characterization and test
  • Sensor and transducer test
  • Frequency response and network analysis
  • ATE

eval board
EVAL-ADMX1001

Ultra-low Distortion Signal Generator Measurement Module with Fully Differential Input Acquisition Channel

Features and Benefits

  • Ultra-low distortion, high-resolution source
    • DC, 50Hz to 40kHz Frequency Range
    • Proprietary digital pre-distortion (DPD) algorithm
    • –130dBc THD @ 1kHz (typ.)
    • Arbitrary waveform generation (AWG) with on-board pattern memory
    • Differential (balanced) output up to 3.5VRMS
    • Fast pattern switching between multiple stored waveforms
  • Fully Differential input Acquisition Channel
  • Small form-factor (60mm x 40mm)
  • Low power, 1W typ. (quiescent)
  • SPI interface for integration into test and measurement systems

Product Details

The ADMX1001 is an ultra-low distortion sinewave and high-resolution arbitrary waveform generator with an acquisition channel. This high-performance module demonstrates a proprietary digital pre-distortion algorithm that reduces signal distortion below levels that can be achieved with high-performance digital-to-analog converters (DAC) and amplifiers alone. Its differential output can be set to common-mode levels often required to test high-performance analog-to-digital converters (ADC), audio codecs, and other audio ICs and systems. The signal generator and the acquisition channel can be individually controlled using separate, easy to use, SPI interfaces - combined with the module's small-form factor, the ADMX1001 can be easily embedded into test systems, or simply used on the bench for measurement and characterization.

APPLICATIONS

  • High-end audio test
  • Analog-to-digital converter characterization and test
  • Sensor and transducer test
  • Frequency response and network analysis
  • ATE

eval board
EVAL-AD9546

AD9546 Evaluation Board

Features and Benefits

  • Simple power connection using 6 V wall adapter and on-board LDO voltage regulators
  • Ten AC-coupled output SMA connectors, with output termination for HCSL
  • Two single ended AC-coupled reference inputs, usable also as a one differential AC-coupled reference input
  • One single ended AC-coupled reference input and 1 single ended DC-coupled reference input, configurable to create together a differential AC-coupled reference input
  • Pin programmable, power on ready configurability
  • Status LEDs
  • PC control using a USB connection
  • Microsoft Windows-based Evaluation Software with simple graphical user interface

Product Details

The AD9546 Evaluation Board is a compact, easy-to-use platform for evaluating all features of the AD9546 multiple input, 10-Output, Dual Channel, Numeric Clock Synchronizer. The AD9546 supports existing and emerging International Telecommunications Union (ITU) standards for the delivery of frequency, phase, and time of day over service provider packet networks, including ITU-G.8262, ITU-T G.812, ITU-T G.813, ITU-T G.823, ITU-T G.824, ITU-T G.825, and ITU-T G.8273.2.

The 10 clock outputs of the AD9546 are synchronized to any one of up to four input references. The digital phase-locked loops (DPLLs) reduce timing jitter associated with the external references. The digitally controlled loop and holdover circuitry continuously generate a low jitter output signal, even when all reference inputs fail. The AD9546 system clock is provided by a 52 MHz crystal. Alternatively, an external clock signal may be provided at a SMA connector (relative components must be populated to enable this functionality).

Applications

  • 5G timing transport high precision synchronization
  • Global positioning system (GPS), PTP (IEEE 1588), and synchronous Ethernet (SyncE) jitter cleanup and synchronization
  • Optical transport networks (OTN), synchronous digital hierarchy (SDH), and macro and small cell base stations
  • Small base station clocking (baseband and radio)
  • Stratum 2, Stratum 3e, and Stratum 3 holdover, jitter cleanup, and phase transient control
  • JESD204B support for analog-to-digital converter (ADC) and digital-to-analog converter (DAC) clocking
  • Carrier Ethernet

eval board
EVAL-ADM7170

ADM7170/ADM7171/ADM7172 Evaluation Board

Features and Benefits

  • Input voltage range: 2.3 V to 6.5 V
  • Output current range: 0 mA to 2 A (500 mA for ADM7170, 1 A for ADM7171, 2 A for ADM7172)
  • Output voltage accuracy: ±0.75% for ADM7170, −0.5%/+1% for ADM7171/ADM7172
  • Operating temperature range: −40°C to +125°C
  • Output voltage can also be adjusted up with two external resistors from any fixed output voltage option
  • VOUT = VOUT(FIXED) × (1 + R1/R2)

Product Details

The ADM7170ACP-EVALZ/ADM717Q1CP-EVALZ/ ADM7172ACP-EVALZ is an evaluation board used to demonstrate the functionality of the ADM7170, ADM7171, and ADM7172 linear regulators.

Simple device measurements, such as line and load regulation, dropout, and ground current, can be demonstrated with just a single voltage source, a voltmeter, an ammeter, and load resistors.

eval board
AD-FREQCVT1-EBZ

TX/RX channels, Frequency conversion from 1‑100 MHz up to 400 MHz

Product Details

The AD-FREQCVT1-EBZ is an add on board for the FMCOMMS3/4/5 boards which contain the AD9361. While the complete chip level design package can be found on the ADI product pages, information on the card, how to use it, the design package that surrounds it, and the software which can make it work, can be found on the analog wiki site.

The purpose of the AD-FREQCVT1-EBZ is frequency up or down conversion to allow the AD9361 to operate down to 1MHz.

AD-PZSDR2400TDD-EB
Two Channels, 2400MHz TDD Application
AD-PZSDR2400TDD-EBZ-fbl PZSDR2400TDD-Front PZSDR2400TDD-Back PZSDR2400TDD-combined
EVAL-ADMX1002
Ultra-low Distortion Signal Generator Measurement Module
EVAL-ADMX100X-FMCZKIT - Angle View EVAL-ADMX100X-FMCZKIT - Top View ADMX1002 - Angle View ADMX1002 - Top View ADMX1002 - Bottom View
EVAL-ADMX1001
Ultra-low Distortion Signal Generator Measurement Module with Fully Differential Input Acquisition Channel
ADMX1001 - Top View ADMX1001 - Bottom View ADMX1001 - Angle View ADMX1001FMCZ - Top View ADMX1001FMCZ - Bottom View ADMX1001FMCZ - Angle View EVAL-ADMX100X-FMCZKIT - Angle View EVAL-ADMX100X-FMCZKIT - Top View
EVAL-AD9546
AD9546 Evaluation Board
EVAL-AD9546 Evaluation Board EVAL-AD9546 Evaluation Board - Top View EVAL-AD9546 - Bottom View
EVAL-ADM7170
ADM7170/ADM7171/ADM7172 Evaluation Board
EVAL-ADM717x
AD-FREQCVT1-EBZ
TX/RX channels, Frequency conversion from 1‑100 MHz up to 400 MHz
AD-FREQCVTI-EBZ Board AD-FREQCVTI-EBZ Block Diagram

Reference Designs

Figure 1. CN0523 Simplified Block Diagram
CN0523 Circuits from the lab

USB-Powered, 5.8 GHz RF Power Amplifier with Overtemperature Management

Features and Benefits

  • 5.8 GHz RF Power Amplifier
  • 24 dB of Gain
  • 50 Ohm matched SMA Input and Output Connectors
  • Over Temperature Monitoring
  • USB Powered
CN0523
USB-Powered, 5.8 GHz RF Power Amplifier with Overtemperature Management
Figure 1. CN0523 Simplified Block Diagram

Latest Discussions

Recently Viewed