ADA4627-1

PRODUCTION

36 V, 19 MHz, Low Noise, Low Bias Current, JFET Op Amp

Viewing:

Overview

  • Low offset voltage: 200 μV maximum
  • Offset drift: 1 μV/°C typical
  • Very low input bias current: 5 pA maximum
  • Extended temperature range: −40ºC to +125ºC
  • ±5 V to ±15 V dual supply
  • ADA4627-1 GBW: 19 MHz
  • ADA4637-1 GBW: 79 MHz
  • See data sheet for additional information

The ADA4627-1/ADA4637-1 are wide bandwidth precision amplifiers featuring low noise, very low offset, drift, and bias current. The parts operate from ±5 V to ±15 V dual supply.

The ADA4627-1/ADA4637-1 provide benefits previously found in few amplifiers. These amplifiers combine the best specifications of precision dc and high speed ac op amps. The ADA4637-1 is a decompensated version of the ADA4627-1 and is stable at a noise gain of 5 or greater.

With a typical offset voltage of only 70 μV, drift of less than 1 μV/°C, and noise of only 0.86 μV p-p (0.1 Hz to 10 Hz), the ADA4627-1/ADA4637-1 are suited for applications where error sources cannot be tolerated.

The ADA4627-1/ADA4637-1 are specified for both the industrial temperature range of −25°C to +85°C and the extended industrial temperature range of −40°C to +125°C. The ADA4627-1 and ADA4637-1 are available in tiny 8-lead LFCSP and 8-lead SOIC packages.

The ADA4627-1/ADA4637-1 are members of a growing series of high speed, precision op amps offered by Analog Devices, Inc.

Applications
  • High impedance sensors
  • Photodiode amplifier
  • Precision instrumentation
  • Phase-locked loop filters
  • High end, professional audio
  • DAC output amplifier
  • ATE
  • Medical
  • ADA4627-1
    36 V, 19 MHz, Low Noise, Low Bias Current, JFET Op Amp
    ADA4627-1 Pin Configuration
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project
    Ask a Question

    Documentation

    Learn More
    Add to myAnalog

    Add media to the Resources section of myAnalog, to an existing project or to a new project.

    Create New Project

    Software Resources

    Can't find the software or driver you need?

    Request a Driver/Software

    Tools & Simulations

    LTspice


    Models for the following parts are available in LTspice:

    • ADA4627

    Precision ADC Driver Tool

    The Precision ADC Driver Tool is a web application that simulates the performance of precision ADC and driver combinations. Potential issues with driver selection, kickback settling, and distortion are flagged, and design tradeoffs can be quickly evaluated. Simulations and calculations include system noise, distortion, and settling of the ADC input

    Open Tool

    SPICE Model 1

    ADI Circuit Explorer™

    ADI Circuit Explorer™ uses AI to interpret natural language prompts and search a database of validated analog circuit designs, helping you quickly find the best match for your needs.

    Open Tool

    Signal Chain Designer

    Signal Chain Designer is a web-based tool designed to create and simulate complex precision signal chains. See your circuit’s performance before you commit to your PCB: transfer function, noise, power consumption, input range, and DC error. Quickly experiment with different parts and architectures. Signal chains can be exported to LTspice for further analysis.

    Open Tool

    Analog Filter Wizard

    Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.

    Open Tool

    Analog Photodiode Wizard

    Use Photodiode Wizard to design a transimpedance amplifier circuit to interface with a photodiode. Select a photodiode from the library included in the tool, or enter custom photodiode specifications. Quickly observe tradeoffs between Bandwidth, Peaking (Q), and ENOB/SNR. Modify circuit parameters, and immediately see results in plots for pulse response, frequency response, and noise gain.

    Open Tool
    LTspice

    LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


    Evaluation Kits

    EVAL-OPAMP-1

    EVAL-OPAMP-1 Evaluation Board

    Product Details

    The Universal Precision Op Amp Evaluation Boards have been designed and optimized for many circuit configurations allowing the users to best suit their applications. These boards are all RoHs Compliant. See references below on what board to order by lead count and package.

    • EVAL-PRAOPAMP-1KSZ (Single 5-Lead SC70) KS-5
    • EVAL-PRAOPAMP-1RJZ (Single 5-Lead SOT 23) RJ-5
    • EVAL-PRAOPAMP-1RMZ (Single 8-Lead MSOP) RM-8
    • EVAL-PRAOPAMP-1RZ (Single 8-Lead SOIC) R-8

    eval board
    ADSKPMB10-EV-FMCZ

    Single-Channel, Fully Isolated, Low Latency Data Acquisition System (DAQ)

    Features and Benefits

    • Fully Isolated PMOD-to-FMC interposer board
    • Software programmable bipolar input ranges (±1.1 V to ±11.0 V)
      • Allows single-ended and differential signals
    • GΩ input impedance allows direct interface with sensors
    • On-board 5 V reference and buffer
    • Complete power management solution
    • SPI-/QSPI-/MICROWIRE-/DSP-compatible serial interface
    • PC software for control and data analysis of time and frequency domain

    Product Details

    The ADSKPMB10-EV-FMCZ signal chain kit is a two-board solution, which consists of a Precision Medium Bandwidth Data Acquisition Solution on a PMOD form factor and a Fully Isolated PMOD-to-FMC interposer board.

    The Precision Medium Bandwidth Data Acquisition Solution features a discrete programmable gain instrumentation amplifier (PGIA) that was built using a 30V, High Speed, Low Noise, Low Bias Current, JFET Operational Amplifier, the ADA4627-1, a Precision Quad Matched Resistor Network, the LT5400, a Low Capacitance, 4-Channel, ±15 V/+12 V iCMOS Multiplexer, the ADG1209 and the internal Fully Differential Amplifier (FDA) ADC driver of the ADAQ4003. The PGIA in thru front-end offers high input impedance that allows direct interface with a variety of sensors. A programmable gain is often needed to adapt the circuit to different input signal amplitudes—unipolar or bipolar and single-ended or differential with varying common-mode voltages. The PGIA works with the ADAQ4003, an 18-Bit, 2 MSPS, µModule® Data Acquisition Solution.

    The Fully Isolated PMOD-to-FMC interposer board was designed using a Low Noise, 1A, 1MHz Push-Pull DC/DC Driver with Duty Cycle Control, the LT3999, a Robust 3.0kVrms Digital Isolators w/ Fail-Safe for the SPI lines and PGIA gain control pins, the ADuM152N and the ADuM120N, and a Low noise and ultra-low noise LDO regulators the ADP7105 and the ADP150N respectively.

    APPLICATIONS

    • Data acquisition and system monitoring
    • Automated test equipment
    • Instrumentation 
    • Medical equipment

    EVAL-OPAMP-1
    EVAL-OPAMP-1 Evaluation Board
    ADSKPMB10-EV-FMCZ
    Single-Channel, Fully Isolated, Low Latency Data Acquisition System (DAQ)
    ADSKPMB10-EV-FMCZ ADSKPMB10-EV-FMCZ - Top View ADSKPMB10-EV-FMCZ - Bottom View ADSKPMB10-EV-FMCZ Kit with SDP-H1 ADSKPMB10-EV-FMCZ Kit with SDP-H1 - Top View

    Reference Designs

    Figure 1. High Performance Conductivity Measurement System
    CN0359 Circuits from the lab

    Fully Automatic High Performance Conductivity Measurement System

    Features and Benefits

    • Conductivity Range of 0.1 μS to 10 S
    • Automatic Measurement Ranging
    • 2- or 4-wire Conductivity Probe Compatible
    • External Temperature Compensation
    • Standalone Operation and Control
    CN0359
    Fully Automatic High Performance Conductivity Measurement System
    Figure 1. High Performance Conductivity Measurement System
    CN0359 - Top View
    CN0359 - Bottom View

    Latest Discussions

    No discussions on ADA4627-1 yet. Have something to say?

    Start a Discussion on EngineerZone®

    Recently Viewed