ADA4077-1

RECOMMENDED FOR NEW DESIGNS

4 MHz, 7 nV/√Hz, Low Offset and Drift, High Precision Single Amplifier

Viewing:

Overview

  • Offset voltage:
    • 25 μV maximum at 25°C (B grade, 8-lead SOIC, single/ dual) 
    • 50 μV maximum at 25°C (A grade, 8-lead SOIC, single/ dual) 
    • 50 μV maximum at 25°C (A grade, 14-lead SOIC, quad) 
  • Offset voltage drift:
    • 0.25 μV/°C maximum (B grade, 8-lead SOIC, single/dual) 
    • 0.55 μV/°C maximum (A grade, 8-lead SOIC, single/dual) 
    • 0.75 μV/°C maximum (A grade, 14-lead SOIC, quad) 
  • MSL1 rated
  • Low input bias current: 1 nA maximum at TA = 25°C
  • Low voltage noise density: 6.9 nV/√Hz typical at f = 1000 Hz 
  • CMRR, PSRR, and AV > 120 dB minimum 
  • Low supply current: 400 μA per amplifier typical
  • Wide gain bandwidth product: 3.9 MHz at ±5 V 
  • Dual-supply operation:
    • Specified at ±5 V to ±15 V 
    • Operates at ±2.5 V to ±15 V 
  • Unity gain stable
  • No phase reversal 
  • Long-term offset voltage drift (10,000 hours): 0.5 μV typical
  • Temperature hysteresis: 1 μV typical
ADA4077-1
4 MHz, 7 nV/√Hz, Low Offset and Drift, High Precision Single Amplifier
ADA4077-1 Pin Configuration ADA4077-1 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Modal heading
Modify Design LTspice Simulation
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 2


Models for the following parts are available in LTspice:

  • ADA4077
  • ADA4077-1
  • ADA4077-2
  • ADA4077-4

Precision ADC Driver Tool

The Precision ADC Driver Tool is a web application that simulates the performance of precision ADC and driver combinations. Potential issues with driver selection, kickback settling, and distortion are flagged, and design tradeoffs can be quickly evaluated. Simulations and calculations include system noise, distortion, and settling of the ADC input

Precision ADC Driver Tool

OpAmp Error Budget Calculator

An online tool to illustrate range, gain and accuracy issues with Op Amp.

Open Tool

ADI Circuit Explorer™

ADI Circuit Explorer™ uses AI to interpret natural language prompts and search a database of validated analog circuit designs, helping you quickly find the best match for your needs.

Open Tool

Analog Filter Wizard

Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.

Open Tool

Analog Photodiode Wizard

Use Photodiode Wizard to design a transimpedance amplifier circuit to interface with a photodiode. Select a photodiode from the library included in the tool, or enter custom photodiode specifications. Quickly observe tradeoffs between Bandwidth, Peaking (Q), and ENOB/SNR. Modify circuit parameters, and immediately see results in plots for pulse response, frequency response, and noise gain.

Open Tool

Signal Chain Designer

Signal Chain Designer is a web-based tool designed to create and simulate complex precision signal chains. See your circuit’s performance before you commit to your PCB: transfer function, noise, power consumption, input range, and DC error. Quickly experiment with different parts and architectures. Signal chains can be exported to LTspice for further analysis.

Open Tool

SPICE Model 1

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

EVAL-OPAMP-1

EVAL-OPAMP-1 Evaluation Board

Product Details

The Universal Precision Op Amp Evaluation Boards have been designed and optimized for many circuit configurations allowing the users to best suit their applications. These boards are all RoHs Compliant. See references below on what board to order by lead count and package.

  • EVAL-PRAOPAMP-1KSZ (Single 5-Lead SC70) KS-5
  • EVAL-PRAOPAMP-1RJZ (Single 5-Lead SOT 23) RJ-5
  • EVAL-PRAOPAMP-1RMZ (Single 8-Lead MSOP) RM-8
  • EVAL-PRAOPAMP-1RZ (Single 8-Lead SOIC) R-8

eval board
AD-M2KCOMPEDU-EBZ

ADALM2000 Companion Education Board for Mixed-Signal Learning and Prototyping

Features and Benefits

  • ADALM2000 companion education board for hands-on mixed-signal learning and prototyping
  • Extends ADALM2000 with integrated signal generation, analog and digital interfacing, sensors, and user peripherals
  • Portable USB-powered platform that combines power supplies, adjustable references, signal generation, sensing, display support, and communication experiments on one board
  • Standalone Arbitrary Waveform Generator with up to ±10V maximum amplitude
  • Onboard ±12V power supply rails and two adjustable DC reference generators covering ±12V DC
  • TTL/PWM 5V clock generator with adjustable frequency and software-controlled generator interface through Arduino UNO R4
  • Arduino UNO R4 plug-in option for menu control, calibration, display support, CAN communication, and firmware experimentation
  • Compatible with ADALM1000/ADALM2000 active learning modules

Product Details

The AD-M2KCOMPEDU-EBZ is an education-focused companion board for ADALM2000-based teaching labs, demonstrations, and student projects. It brings together stimulus generation, measurement access, biasing, user controls, sensing, and communication functions in a compact USB-powered board. This helps instructors and students move from basic circuit measurements to complete mixed-signal experiments with fewer external modules.

The board is intended to complement ADALM2000 and other standard laboratory equipment. It provides analog input and output access, digital output functions, power supplies, sensors, controls, LEDs, display connectivity, a transceiver interface, adjustable voltage references, and current-source functions. Arduino UNO R4 support adds a programmable control layer for menu-driven operation, calibration routines, signal-generator control, and embedded-system exercises.

System Features:

  • USB-C input power with 900mA onboard current limit
  • ADALM2000 plug-in option
  • Arduino UNO R4 plug-in option
  • ±12V onboard power supply generators with foldback current limit
  • Selectable +3.3V supply source: Arduino +3.3V rail or onboard local LDO
  • Two adjustable DC reference voltage generators, buffered, and output-current limited
  • Adjustable DC current-source function
  • Audio amplifier path for signal-conditioning and audio experiments
  • Onboard temperature and optical sensing, user potentiometers, switches, buttons, LEDs, and display support
  • CAN transceiver support for communication and control exercises
  • Software-controlled signal generator and calibration flow

APPLICATIONS

  • Classroom electronics laboratories
  • ADALM2000-based teaching and demonstrations
  • Mixed-signal signal-chain demonstrations
  • Student projects and prototyping
  • Embedded control and communication exercises
  • University, technical faculty, and maker/hobbyist learning environments

eval board
EVAL-KW4502Z

Low Frequency (0.1 Hz to 10 Hz) Noise Know-how with Integrated Knowledge (KWIK) Demo Board

Features and Benefits

  • Enables quick measurement of low frequency noise (0.1 Hz to 10 Hz)
  • Evaluates low power, low noise, and zero-drift amplifiers
  • Accommodates 5-lead TSOT, 8-lead SOIC, and 8-lead MSOP packages
  • Easy plugin into ADALM2000 Active learning module

Product Details

The EVAL-KW4502Z is a demonstration board for evaluating the low-frequency noise of three general operational amplifiers (op amp): (1) low power op amp, (2) low noise, bipolar op amp, and (3) low noise, zero drift op amp.

The EVAL-KW4502Z uses ADA4510-2 which is a dual-channel, 40 V, high precision, low input bias current, low offset voltage, low offset voltage drift, low noise, rail-to-rail input and output operational amplifier that can be used at any point of the signal chain, including sensing, conditioning, and output drive. More importantly, it can operate in low voltage supplies as +/-5V that can be provided by the ADALM2000 Active Learning Module.

The EVAL-KW4502Z accommodates LT1782, ADA4077, and ADA4522 in a thin small outline transistor (TSOT), standard small outline package (SOIC), and mini small outline package (MSOP), respectively.

Full specifications on the LT1782, ADA4077, and ADA4522 are available on the Analog Devices, Inc. website.

  • Advanced Education

EVAL-OPAMP-1
EVAL-OPAMP-1 Evaluation Board
AD-M2KCOMPEDU-EBZ
ADALM2000 Companion Education Board for Mixed-Signal Learning and Prototyping
AD-M2KCOMPEDU-EBZ Top Angle Evaluation Board AD-M2KCOMPEDU-EBZ Top Evaluation Board AD-M2KCOMPEDU-EBZ Bottom Evaluation Board AD-M2KCOMPEDU-EBZ Block Diagram
EVAL-KW4502Z
Low Frequency (0.1 Hz to 10 Hz) Noise Know-how with Integrated Knowledge (KWIK) Demo Board
EVAL-KW4502Z Board Photo Angle View EVAL-KW4502Z Board Photo Top View EVAL-KW4502Z Board Photo Bottom View

Reference Designs

Circuit Block Diagram
CN0390 Circuits from the lab

20 GHz to 37.5 GHz, RF Automatic Gain Control (AGC) Circuit

Features and Benefits

  • 20GHz to 37.5GHz RF Automatic Gain Control
  • Wide input amplitude range
  • Low phase noise

CN0390
20 GHz to 37.5 GHz, RF Automatic Gain Control (AGC) Circuit
Circuit Block Diagram
EVAL-CN0390-EB1Z AGC Printed Circuit Board (PCB)

Latest Discussions

No discussions on ADA4077-1 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed