AD7988-5
PRODUCTION16-Bit Lower Power PulSAR ADCs in MSOP/LFCSP
- Part Models
- 5
- 1ku List Price
- Starting From $10.20
Overview
- High performance
- Pseudo differential analog input range 0 V to VREF with VREF from 2.5 V to 5.0 V
- Throughput: 500 kSPS/100 kSPS options Zero latency architecture
- 16-bit resolution with no missing codes
- INL: ±0.6 LSB typical, ±1.25 LSB maximum
- Dynamic range: 92 dB, VREF = 5 V
- SNR: 91.5 dB at fIN = 10 kHz, VREF = 5 V
- THD: −114 dB at fIN = 10 kHz, VREF = 5 V
- SINAD: 91 dB at fIN = 10 kHz, VREF = 5 V
- Low power dissipation
- Single-supply 2.5 V operation with 1.8 V/2.5 V/3 V/5 V logic interface
- AD7988-1: 400 μW at 100 kSPS (VDD only)
- 700 μW at 100 kSPS (total)
- AD7988-5: 2 mW at 500 kSPS (VDD only)
- 3.5 mW at 500 kSPS (total)
- 70 μW at 10 kSPS (total)
- Proprietary SPI-/QSPI™-/MICROWIRE™-/DSP-compatible serial interface
- 10-lead MSOP, 10-lead 3 mm × 3 mm LFCSP
- Wide operating temperature range: −40°C to +125°C
The AD7988-1/AD7988-5 are 16-bit, successive approximation, analog-to-digital converters (ADC) that operate from a single power supply, VDD. The AD7988-1 offers a 100 kSPS throughput, and the AD7988-5 offers a 500 kSPS throughput. They are low power, 16-bit sampling ADCs with a versatile serial interface port. On the CNV rising edge, they sample an analog input, IN+, between 0 V to VREF with respect to a ground sense, IN−. The reference voltage, REF, is applied externally and can be set independent of the supply voltage, VDD.
The SPI-compatible serial interface also features the ability to daisy-chain several ADCs on a single 3-wire bus using the SDI input. It is compatible with 1.8 V, 2.5 V, 3 V, or 5 V logic using the separate supply, VIO.
The AD7988-1/AD7988-5 generics are housed in a 10-lead MSOP or a 10-lead LFCSP with operation specified from −40°C to +125°C.
Applications
- Automated test equipment
- Data acquisition systems
- Medical instruments
- Machine automation
Documentation
Data Sheet 1
User Guide 2
Application Note 2
Technical Articles 3
Tested Product Combinations 1
Video 1
Product Selection Guide 1
Tutorial 2
Technical Book 1
Device Drivers 1
Analog Dialogue 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD7988-5BCPZ-RL7 | 10-Lead LFCSP (3mm x 3mm) | ||
| AD7988-5BRMZ | 10-Lead MSOP | ||
| AD7988-5BRMZ-RL7 | 10-Lead MSOP | ||
| AD7988-5CCPZ-RL | 10-Lead LFCSP (3mm x 3mm) | ||
| AD7988-5CCPZ-RL7 | 10-Lead LFCSP (3mm x 3mm) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Dec 8, 2014 - 14_0071 Addition of STATS ChipPAC China as an Alternate Assembly Site for Select 3x3mm LFCSP Products |
||
| AD7988-5BCPZ-RL7 | PRODUCTION | |
|
Mar 22, 2021 - 21_0001 Addition of Amkor Philippines as an Alternate Site for Singulated MSOP and MSOP_EP |
||
| AD7988-5BRMZ | PRODUCTION | |
| AD7988-5BRMZ-RL7 | PRODUCTION | |
|
Oct 30, 2017 - 15_0176 Assembly Transfer of Select 8/10L MSOP Products to Amkor Philippines |
||
| AD7988-5BRMZ | PRODUCTION | |
| AD7988-5BRMZ-RL7 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
FPGA/HDL 2
Device Drivers 1
Evaluation Software 0
Can't find the software or driver you need?
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Data Isolators 4 | ||
| ADUM1401 | PRODUCTION | Quad-Channel Digital Isolator (3/1 Channel Directionality) |
| ADUM3481 | PRODUCTION | Small, 3.75 kV RMS Quad Digital Isolators (3/1 Channel Directionality) |
| ADUM4401 | PRODUCTION |
5 kV RMS Quad-Channel Digital Isolators |
| ADUM3401 | PRODUCTION | Quad-Channel, Digital Isolator, Enhanced System-Level ESD Reliability |
| Operational Amplifiers (Op Amps) 13 | ||
| ADA4805-1 | RECOMMENDED FOR NEW DESIGNS | 0.2 µV/°C Offset Drift, 105 MHz Low Power, Low Noise, Rail-to-Rail Amplifier |
| ADA4805-2 | RECOMMENDED FOR NEW DESIGNS | Dual, 0.2 µV/°C Offset Drift, 105 MHz Low Power, Low Noise, Rail-to-Rail Amplifier |
| ADA4841-1 | PRODUCTION | Low Power, Low Noise and Distortion, Rail-to-Rail Output Amplifier |
| ADA4841-2 | PRODUCTION | Low Power, Low Noise and Distortion, Rail-to-Rail Output Amplifier |
| ADA4627-1 | PRODUCTION | 36 V, 19 MHz, Low Noise, Low Bias Current, JFET Op Amp |
| ADA4637-1 | PRODUCTION | 30 V, 80 MHz, Low Noise, Low Bias Current, JFET Op Amp |
| AD8610 | PRODUCTION | Precision, Low Input Bias Current, Wide BW JFET Single Op Amp |
| AD8031 | PRODUCTION | 2.7 V, 800 µA, 80 MHz Rail-to-Rail I/O Single Amplifier |
| AD8605 | PRODUCTION | Precision, Low Noise, CMOS, RRIO Op Amp (single) |
| ADA4807-1 | RECOMMENDED FOR NEW DESIGNS |
3.1 nV/√Hz, 1 mA, 180 MHz, Rail-to-Rail Input/Output Amplifier |
| ADA4807-2 | RECOMMENDED FOR NEW DESIGNS |
3.1 nV/√Hz, 1 mA, 180 MHz, Rail-to-Rail Input/Output Amplifier |
| ADA4897-1 | RECOMMENDED FOR NEW DESIGNS | 1 nV/√Hz, Low Power, Rail-to-Rail Output Amplifiers |
| ADA4897-2 | RECOMMENDED FOR NEW DESIGNS | 1 nV/√Hz, Low Power Operational Amplifier |
| Voltage References 2 | ||
| ADR435 | PRODUCTION | Ultralow Noise XFET® Voltage References with Current Sink and Source Capability |
| ADR4550 | PRODUCTION | Ultra-Low-Noise, High-Accuracy 5.0V Voltage Reference |
Tools & Simulations
AD7988-5 IBIS Models 2
Evaluation Kits
Latest Discussions
No discussions on AD7988-5 yet. Have something to say?
Start a Discussion on EngineerZone®