AD7902

PRODUCTION

Dual Pseudo Differential 16-Bit, 1 MSPS PulSAR ADC 12.0 mW in QSOP

Viewing:

Overview

  • 16-bit resolution with no missing codes
  • Throughput: 1 MSPS
  • Lowpower dissipation
    7.0 mW at 1 MSPS (VDD1 and VDD2 only) 
    12.0 mW at 1 MSPS (total)
    140 µW at 10 kSPS
  • INL: ±1.0 LSB typical, ±2.5 LSB maximum
  • Pseudodifferential analog input range
    0 V to VREF with VREF between 
    2.4 V to 5.1 V
    Allows use of any input range
    Easy to drive with the ADA4841-1/ADA4841-2
  • SINAD: 91 dB at 1 kHz
  • THD: −105 dB at 1 kHz
  • No pipeline delay
  • Single-supply 2.5 V operation with 1.8 V/2.5 V/3 V/5 V logic interface
  • Serial port interface (SPI) QSPI/MICROWIRE/DSP compatible
  • 20-lead QSOP package
  • Wide operating temperature range: −40°C to +125°C
AD7902
Dual Pseudo Differential 16-Bit, 1 MSPS PulSAR ADC 12.0 mW in QSOP
AD7902 Functional Block Diagram AD7902 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Data Isolators 4
ADUM1401 PRODUCTION Quad-Channel Digital Isolator (3/1 Channel Directionality)
ADUM3481 PRODUCTION Small, 3.75 kV RMS Quad Digital Isolators (3/1 Channel Directionality)
ADUM3401 PRODUCTION Quad-Channel, Digital Isolator, Enhanced System-Level ESD Reliability
ADUM4401 PRODUCTION 5 kV RMS Quad-Channel Digital Isolators
Operational Amplifiers (Op Amps) 13
AD8031 PRODUCTION 2.7 V, 800 µA, 80 MHz Rail-to-Rail I/O Single Amplifier
AD8605 PRODUCTION Precision, Low Noise, CMOS, RRIO Op Amp (single)
ADA4627-1 PRODUCTION 36 V, 19 MHz, Low Noise, Low Bias Current, JFET Op Amp
ADA4637-1 PRODUCTION 30 V, 80 MHz, Low Noise, Low Bias Current, JFET Op Amp
AD8610 PRODUCTION Precision, Low Input Bias Current, Wide BW JFET Single Op Amp
ADA4807-1 RECOMMENDED FOR NEW DESIGNS

3.1 nV/√Hz, 1 mA, 180 MHz, Rail-to-Rail Input/Output Amplifier

ADA4807-2 RECOMMENDED FOR NEW DESIGNS

3.1 nV/√Hz, 1 mA, 180 MHz, Rail-to-Rail Input/Output Amplifier

ADA4897-1 RECOMMENDED FOR NEW DESIGNS 1 nV/√Hz, Low Power, Rail-to-Rail Output Amplifiers
ADA4897-2 RECOMMENDED FOR NEW DESIGNS 1 nV/√Hz, Low Power Operational Amplifier
ADA4805-1 RECOMMENDED FOR NEW DESIGNS 0.2 µV/°C Offset Drift, 105 MHz Low Power, Low Noise, Rail-to-Rail Amplifier
ADA4805-2 RECOMMENDED FOR NEW DESIGNS Dual, 0.2 µV/°C Offset Drift, 105 MHz Low Power, Low Noise, Rail-to-Rail Amplifier
ADA4841-1 PRODUCTION Low Power, Low Noise and Distortion, Rail-to-Rail Output Amplifier
ADA4841-2 PRODUCTION Low Power, Low Noise and Distortion, Rail-to-Rail Output Amplifier
Voltage References 6
ADR433 PRODUCTION Ultralow Noise XFET® 3.0V Voltage Reference w/Current Sink and Source Capability
ADR4533 PRODUCTION Ultra-Low-Noise, High-Accuracy 3.3V Voltage Reference
ADR431 PRODUCTION Ultralow Noise XFET® Voltage References with Current Sink and Source Capability
ADR4525 PRODUCTION Ultra-Low-Noise, High-Accuracy 2.5V Voltage Reference
ADR435 PRODUCTION Ultralow Noise XFET® Voltage References with Current Sink and Source Capability
ADR4550 PRODUCTION Ultra-Low-Noise, High-Accuracy 5.0V Voltage Reference
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Precision ADC Driver Tool

The Precision ADC Driver Tool is a web application that simulates the performance of precision ADC and driver combinations. Potential issues with driver selection, kickback settling, and distortion are flagged, and design tradeoffs can be quickly evaluated. Simulations and calculations include system noise, distortion, and settling of the ADC input

Open Tool

IBIS Model 1


Evaluation Kits

eval board
EVAL-AD7902

AD7902 Evaluation Board

Product Details

The EVAL-AD7902SDZ is an evaluation board designed to demonstrate the low power AD7902 performance and to provide an easy to understand interface for a variety of system applications. The AD7902 is a dual pseudo differential 16-bit, 1 MSPS PulSAR® ADC. A full description of the AD7902 is available in the AD7902 data sheet and should be consulted when using this evaluation board.

The evaluation board is ideal for use with the Analog Devices, Inc., system demonstration platform (SDP) board, EVAL-SDP-CB1Z. The evaluation board interfaces to the SDP board via a 120-pin connector. SMA Connectors J6, J10, J14, and J15 are provided to connect a low noise analog signal source.

The user PC software executable controls the evaluation board over the USB through the SDP board, EVAL-SDP-CB1Z.

On-board components include the following:

ADR435: high precision, buffered band gap 5.0 V reference
AD8031: reference buffer
ADA4841-1: signal conditioning circuit with op amps
ADP7104 and ADP2301: regulators to derive necessary voltage levels on board

Features
  • Full featured evaluation board for the AD7902
  • Versatile analog signal conditioning circuitry
  • On-board reference, reference buffers, and ADC drivers
  • System demonstration board compatible (EVAL-SDP-CB1Z)
  • PC software for control and data analysis of time and frequency domain

EVAL-AD7902
AD7902 Evaluation Board

Latest Discussions

Recently Viewed