AD7671

PRODUCTION

16-Bit, 1 MSPS CMOS ADC

Viewing:

Overview

  • Throughput
    1 MSPS (Warp Mode)
    800 kSPS (Normal Mode)
  • INL: ±2.5 LSB Max (±0.0038% of Full Scale)
  • 16-Bit Resolution with No Missing Codes
  • S/(N+D): 90 dB Typ @ 250 kHz
  • Analog Input Voltage Ranges
    Bipolar: ±10 V, ±5 V, ±2.5 V
    Unipolar: 0 V to 10 V, 0 V to 5 V, 0 V to 2.5 V
  • THD: –100 dB Typ @ 250 kHz
  • Both AC and DC Specifications
  • No Pipeline Delay
  • Parallel (8/16 Bits) and Serial 5 V/3 V Interface
  • SPI®/QSPI/MICROWIRE/DSP Compatible
  • Single 5 V Supply Operation
  • Power Dissipation
    112 mW Typical
    15 µW @ 100 SPS

The AD7671 is a 16-bit, 1 MSPS, charge redistribution SAR, analog-to-digital converter that operates from a single 5 V power supply. It contains a high speed 16-bit sampling ADC, a resistor input scaler that allows various input ranges, an internal conversion clock, error correction circuits, and both serial and parallel system interface ports.

The AD7671 is hardware factory-calibrated and is comprehensively tested to ensure such ac parameters as signal-to-noise ratio (SNR) and total harmonic distortion (THD), in addition to the more traditional dc parameters of gain, offset, and linearity.

It features a very high sampling rate mode (Warp), a fast mode (Normal) for asynchronous conversion rate applications, and, for low power applications, a reduced power mode (Impulse) where the power is scaled with the throughput.

It is fabricated using Analog Devices’ high performance, 0.6 micron CMOS process and is available in a 48-lead LQFP and a tiny 48-lead LFCSP, with operation specified from –40°C to +85°C.

PRODUCT HIGHLIGHTS

  1. Fast Throughput
    The AD7671 is a very high speed (1 MSPS in Warp Mode and 800 kSPS in Normal Mode), charge redistribution, 16-bit SAR ADC.
  2. Single-Supply Operation
    The AD7671 operates from a single 5 V supply, dissipates only 112 mW typical, even lower when a reduced throughput is used with the reduced power mode (Impulse) and a power-down mode.
  3. Superior INL
    The AD7671 has a maximum integral nonlinearity of 2.5 LSB with no missing 16-bit code.
  4. Serial or Parallel Interface
    Versatile parallel (8 bits or 16 bits) or 2-wire serial interface arrangement compatible with both 3 V or 5 V logic.

APPLICATIONS

  • Data Acquisition
  • Communication
  • Instrumentation
  • Spectrum Analysis
  • Medical Instruments
  • Process Control

AD7671
16-Bit, 1 MSPS CMOS ADC
AD7671 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Data Isolators 4
ADUM4401 PRODUCTION 5 kV RMS Quad-Channel Digital Isolators
ADUM3481 PRODUCTION Small, 3.75 kV RMS Quad Digital Isolators (3/1 Channel Directionality)
ADUM3401 PRODUCTION Quad-Channel, Digital Isolator, Enhanced System-Level ESD Reliability
ADUM1401 PRODUCTION Quad-Channel Digital Isolator (3/1 Channel Directionality)
Operational Amplifiers (Op Amps) 8
ADA4897-1 RECOMMENDED FOR NEW DESIGNS 1 nV/√Hz, Low Power, Rail-to-Rail Output Amplifiers
AD8021 PRODUCTION Low Noise, High Speed Amplifier for 16-Bit Systems
ADA4841-1 PRODUCTION Low Power, Low Noise and Distortion, Rail-to-Rail Output Amplifier
ADA4896-2 RECOMMENDED FOR NEW DESIGNS 1 nV/√Hz, Low Power, Rail-to-Rail Output Amplifiers
AD8031 PRODUCTION 2.7 V, 800 µA, 80 MHz Rail-to-Rail I/O Single Amplifier
ADA4627-1 PRODUCTION 36 V, 19 MHz, Low Noise, Low Bias Current, JFET Op Amp
ADA4637-1 PRODUCTION 30 V, 80 MHz, Low Noise, Low Bias Current, JFET Op Amp
AD8610 PRODUCTION Precision, Low Input Bias Current, Wide BW JFET Single Op Amp
Voltage References 8
ADR441 PRODUCTION Ultralow Noise, LDO XFET® 2.5V Voltage Reference w/Current Sink and Source
AD780 PRODUCTION 2.5 V/3.0 V High Precision Reference
ADR4525 PRODUCTION Ultra-Low-Noise, High-Accuracy 2.5V Voltage Reference
ADR421 PRODUCTION Ultraprecision, Low Noise, 2.500 V XFET® Voltage References
ADR431 PRODUCTION Ultralow Noise XFET® Voltage References with Current Sink and Source Capability
REF192 PRODUCTION 2.5V Precision Micropower, Low Dropout, Low Voltage Reference
AD1582 PRODUCTION 2.5V Micropower, Precisions Series Mode Voltage References
ADR391 PRODUCTION 2.5V Micropower, Low Noise Precision Voltage Reference with Shutdown
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

EVAL-AD7671

AD7671 Evaluation Board

Product Details

The EVAL-AD7671CBZ is a fully featured evaluation kit for the AD7671. This board operates in stand alone mode or in conjunction with the Converter Evaluation and Development board, EVAL-CED1Z . When operated with the Converter Evaluation and Development board, software is provided enabling the user to perform detailed analysis of the ADC's performance. This software includes the technical note describing the operation and set up of the evaluation board in standalone operation or when operated with the Converter Evaluation and Development board.

EVAL-AD7671
AD7671 Evaluation Board

Latest Discussions

Recently Viewed